AD5675
PRODUCTIONOctal, 16-Bit nanoDAC+ with I2C Interface
- Part Models
- 8
- 1ku List Price
- Starting From $11.91
Overview
- High performance
- High relative accuracy (INL): ±3 LSB maximum at 16 bits
- Total unadjusted error (TUE): ±0.14% of FSR maximum
- Offset error: ±1.5 mV maximum
- Gain error: ±0.06% of FSR maximum
- Wide operating ranges
- −40°C to +125°C temperature range
- 2.7 V to 5.5 V power supply
- Easy implementation
- User selectable gain of 1 or 2 (GAIN pin/bit)
- 1.8 V logic compatibility
- I2C-compatible serial interface
- Robust 2 kV HBM and 1.5 kV FICDM ESD rating
- 20-lead TSSOP and LFCSP RoHS-compliant packages
The AD5675 is a low power, octal, 16-bit buffered voltage output digital-to-analog converter (DAC). The device includes a gain select pin, giving a full-scale output of VREF (gain = 1) or 2 × VREF (gain = 2). The device operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. The AD5675 is available in 20-lead TSSOP and LFCSP packages. The power-on reset circuit and a RSTSEL pin ensure that the output DACs power up to zero scale or midscale and remain there until a valid write takes place. The AD5675 contains a power-down mode, reducing the current consumption to 1 µA typical while in power-down mode. The AD5675 uses a versatile 2-wire serial interface that operates at clock rates up to 400 kHz, and includes a VLOGIC pin intended for 1.8 V to 5.5 V logic.
Applications
- Optical transceivers
- Base station power amplifiers
- Process control (PLC input/output cards)
- Industrial automation
- Data acquisition systems
Documentation
Data Sheet 1
User Guide 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5675ACPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5675ACPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5675ARUZ | 20-Lead TSSOP | ||
| AD5675ARUZ-REEL7 | 20-Lead TSSOP | ||
| AD5675BCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5675BCPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5675BRUZ | 20-Lead TSSOP | ||
| AD5675BRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 9, 2018 - 18_0020 AD5675/76 and AD5671/72/75/76R Timing Spec Updates |
||
| AD5675ACPZ-REEL7 | PRODUCTION | |
| AD5675ACPZ-RL | PRODUCTION | |
| AD5675ARUZ | PRODUCTION | |
| AD5675ARUZ-REEL7 | PRODUCTION | |
| AD5675BCPZ-REEL7 | PRODUCTION | |
| AD5675BCPZ-RL | PRODUCTION | |
| AD5675BRUZ | PRODUCTION | |
| AD5675BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
| Voltage References 3 | ||
| ADR425 | PRODUCTION | Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference |
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5675R
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget ToolIBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.