AD5532HS
PRODUCTION32-Channel 14-Bit bipolar DAC with High Speed 3-Wire Serial Interface
- Part Models
- 1
- 1ku List Price
- Starting From $104.91
Overview
- High Integration: 32-Channel DAC in 12 x 12 mm2 CSPBGA
- Guaranteed Monotonic
- DSP-/Microcontroller-Compatible Serial Interface
- Channel Update Rate 1.1 MHz
- Output Impedance 0.5Ω
- Selectable Output Voltage
- 0 V to 5 V or -2.5 V to +2.5V
- Asynchronous RESET Facility
- Temperature Range -40°C to +85°C
The AD5532HS is a 32-channel bipolar voltage-output 14-bit DAC with a high-speed serial interface and is packaged in a tiny 12x12 mm CSPBGA. The selected DAC register is written to via the 3-wire interface. The serial interface operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards. The output voltage range is 0 V to 5 V or -2.5 V to +2.5 V and is determined by the offset voltage at the OFFS_IN pin. It is restricted to a range from VSS + 2 V to VDD - 2 V because of the headroom of the output amplifier.
The device is operated with AVCC = 5 V ± 5%, DVCC = 2.7 V to 5.25 V, VSS = –4.75 V to –12 V and VDD = +4.75 V to +12 V and requires a stable 2.5 V reference on REF_IN.
PRODUCT HIGHLIGHTS
- 32 14-bit DACs in one package, guaranteed monotonic.
- The AD5532HS is available in a 74-ball LFBGA package with a body size of 12 mm by 12 mm.
APPLICATIONS
- Optical
- Networks
- Level Setting
- Instrumentation
- Automatic Test Equipment
- Industrial Control Systems
- Data Acquisition
- Low Cost I/O
Documentation
Data Sheet 1
Product Highlight 1
Product Highlight 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5532HSABCZ | 74-Ball CSPBGA (12mm x 12mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 8, 2018 - 17_0215 Change to Assembly Die Bond Epoxy and Mold Compound Materials for AD5532 CSP_BGA Products |
||
| AD5532HSABCZ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5532HSABCZ | PRODUCTION | |
|
Apr 7, 2009 - 08_0060 Wafer Fab transfer from 6" C6 Analog Devices, Ireland to 8" C6 TSMC, Taiwan |
||
| AD5532HSABCZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool