AD5439

PRODUCTION

Dual 10-Bit, High Bandwidth, Multiplying DAC with Serial Interface

Viewing:

Overview

  • 10 MHz Multiplying Bandwidth
  • INL of ±0.25 LSB @ 8 bits
  • 16-lead TSSOP package
  • 2.5 V to 5.5 V supply operation
  • ±10 V reference input
  • 50 MHz serial interface
  • Extended temperature range:
    −40°C to +125°C
  • 2.47 MSPS update rate
  • 4-quadrant multiplication
  • Power-on reset
  • 0.5 μA typical current consumption
  • Guaranteed monotonic
  • Daisy-chain mode
  • Readback function

The AD5429 / AD5439 / AD5449 are CMOS, 8-, 10-, and 12-bit, dual-channel, current output digital-to-analog converters (DAC), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suited to battery-powered and other applications.

As a result of being manufactured on a CMOS submicron process, these parts offer excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidths of 10 MHz.

The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

These DACs use a double-buffered, 3-wire serial interface that is compatible with SPI, QSPI, MICROWIRE, and most DSP interface standards. In addition, a serial data out (SDO) pin allows daisy-chaining when multiple packages are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with 0s, and the DAC outputs are at zero scale.

The AD5429 / AD5439 / AD5449 DACs are available in 16-lead TSSOP packages. The EV-AD5415 / 49SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-297 evaluation board user guide.

APPLICATIONS

  • Portable battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

AD5439
Dual 10-Bit, High Bandwidth, Multiplying DAC with Serial Interface
AD5429/AD5439/AD5449 Functional Block Diagram AD5429/AD5439/AD5449 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5449

AD5449 Evaluation Board

Product Details

The evaluation board for the AD5449 contains an SDP connection and software which allows the AD5449 to be controlled from an SDP board.

The AD5449 can be used to evaluate the AD5425, AD5429 and AD5439 also.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5449
AD5449 Evaluation Board

Latest Discussions

Recently Viewed