AD5415
PRODUCTIONDual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
- Part Models
- 3
- 1ku List Price
- Starting From $7.08
Overview
- 10 MHz multiplying bandwidth
- On-chip 4-quadrant resistors allow flexible output ranges
- INL of ±1 LSB
- 24-lead TSSOP package
- 2.5 V to 5.5 V supply operation
- ±10 V reference input
- 50 MHz serial interface
- 2.47 MSPS update rate
- Extended temperature range: −40°C to 125°C
- 4-quadrant multiplication
- Power-on reset
- 0.5 μA typical current consumption
- Guaranteed monotonic
- Daisy-chain mode
- Readback function
The AD5415 is a CMOS, 12-bit, dual channel, current output digital-to-analog converter. This device operates from a 2.5 V to 5.5 V power supply, making it suited to battery-powered applications and other applications.
As a result of being manufactured on a CMOS submicron process, this part offers excellent 4-quadrant multiplication characteristics, with large-signal multiplying bandwidths of 10 MHz.
The applied external reference input voltage (VREF) determines the full scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full scale voltage output when combined with an external current to voltage precision amplifier. In addition, this device contains the 4-quadrant resistors necessary for bipolar operation and other configuration modes.
This DAC uses a double buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. In addition, a serial data out pin (SDO) allows daisy-chaining when multiple packages are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with 0s, and the DAC outputs are at zero scale.
The AD5415 DAC is available in a 24-lead TSSOP package. The EVAL-AD5415/AD5449SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-296 evaluation board user guide.
APPLICATIONS
- Portable battery-powered applications
- Waveform generators
- Analog processing
- Instrumentation applications
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Device Drivers 4
Solutions Bulletin & Brochure 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5415YRUZ | 24-Lead TSSOP | ||
| AD5415YRUZ-REEL | 24-Lead TSSOP | ||
| AD5415YRUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5415YRUZ | PRODUCTION | |
| AD5415YRUZ-REEL | PRODUCTION | |
| AD5415YRUZ-REEL7 | PRODUCTION | |
|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
| AD5415YRUZ | PRODUCTION | |
| AD5415YRUZ-REEL | PRODUCTION | |
| AD5415YRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD5415YRUZ | PRODUCTION | |
| AD5415YRUZ-REEL | PRODUCTION | |
| AD5415YRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5415YRUZ | PRODUCTION | |
| AD5415YRUZ-REEL | PRODUCTION | |
| AD5415YRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 4
FPGA/HDL 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool