AD5381
PRODUCTION40-Channel, 3 V/5 V, Single-Supply,12-Bit, denseDAC
- Part Models
- 4
- 1ku List Price
- Starting From $53.31
Part Details
- Guaranteed Monotonic
- INL error: ±1 LSB max
- On-Chip 1.25 V/2.5 V Reference With 10 ppm/ºC TempCo
- Temperature range: –40°C to +85°C
- Rail-to-rail output amplifier
- Power-down
- Package type: 100-lead LQFP (14 mm × 14 mm)
- I2C®-compatible
- Robust 6.5 kV HBM and 2 kV FICDM ESD rating
INTEGRATED FUNCTIONS
- Channel monitor
- Simultaneous output update via LDAC
- Clear function to user-programmable code
- Amplifier boost mode to optimize slew rate
- User-programmable offset and gain adjust
- Toggle mode enables square wave generation
- Thermal monitors
The AD5381 is a complete, single-supply, 40-channel, 12-Bit DAC available in a 100-lead LQFP package. All 40 channels have an on-chip output amplifier with rail-to-rail operation. The AD5381 includes a programmable internal 1.25 V/2.5 V, 10 ppm/°C reference, an on-chip channel monitor function that multiplexes the analog outputs to a common MON_OUT pin for external monitoring, and an output amplifier boost mode, which allows optimization of the amplifier slew rate. The AD5381 contains a double-buffered parallel interface featuring 20 ns WR pulse width, an SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface with interface speeds in excess of 30 MHz, and an I2C-compatible interface that supports a 400 kHz data transfer rate.
An input register followed by a DAC register provides double buffering, allowing the DAC outputs to be updated independently or simultaneously using the LDAC input.
Each channel has a programmable gain and offset adjust register that allows the user to fully calibrate any DAC channel. Power consumption is typically 0.25 mA/channel with boost mode disabled.
APPLICATIONS
- Variable optical attenuators (VOAs)
- Level setting (ATE)
- Optical micro-electro-mechanical systems (MEMS)
- Control systems
- Instrumentation
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Solutions Bulletin & Brochure 1
Device Drivers 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5381BSTZ-3 | 100-Lead LQFP (14mm x 14mm) | ||
AD5381BSTZ-3-REEL | 100-Lead LQFP (14mm x 14mm) | ||
AD5381BSTZ-5 | 100-Lead LQFP (14mm x 14mm) | ||
AD5381BSTZ-5-REEL | 100-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD5381BSTZ-3 | PRODUCTION | |
AD5381BSTZ-3-REEL | PRODUCTION | |
AD5381BSTZ-5 | PRODUCTION | |
AD5381BSTZ-5-REEL | PRODUCTION | |
Apr 11, 2014 - 14_0106 AD5380/AD5381/AD5382/AD5383/AD5384 Data Sheet Timing Corrections and Power Supply Sequencing Information |
||
AD5381BSTZ-3 | PRODUCTION | |
AD5381BSTZ-3-REEL | PRODUCTION | |
AD5381BSTZ-5 | PRODUCTION | |
AD5381BSTZ-5-REEL | PRODUCTION | |
May 11, 2012 - 11_0270 AD5381 and AD5383 Redesign and Fab Process Change |
||
AD5381BSTZ-3 | PRODUCTION | |
AD5381BSTZ-3-REEL | PRODUCTION | |
AD5381BSTZ-5 | PRODUCTION | |
AD5381BSTZ-5-REEL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD5381BSTZ-3 | PRODUCTION | |
AD5381BSTZ-3-REEL | PRODUCTION | |
AD5381BSTZ-5 | PRODUCTION | |
AD5381BSTZ-5-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool