AD2S80S
ObsoleteAerospace Variable Resolution Resolver-to-Digital Converter
Overview
|
|
The AD2S80A is a monolithic 10-, 12-, 14-, or 16-bit tracking resolver-to-digital converter. It is manufactured on a BiMOS II process that combines the advantages of CMOS logic and bipolar high accuracy linear circuits on the same chip.
The converter allows users to select their own resolution and dynamic performance with external components. This allows the users great flexibility in defining the converter that best suits their system requirements. The converter allows users to select the resolution to be 10, 12, 14, or 16 bits and to track resolver signals rotating at up to 1040 revs per second (62,400 rpm) when set to 10-bit resolution.
The AD2S80A converts resolver format input signals into a parallel natural binary digital word using a ratiometric tracking conversion method. This ensures high-noise immunity and tolerance of lead length when the converter is remote from the resolver.
The 10-, 12-, 14- or 16-bit output word is in a three-state digital logic available in 2 bytes on the 16 output data lines. BYTE SELECT, ENABLE NOT and INHIBIT NOT pins ensure easy data transfer to 8- and 16-bit data buses, and outputs are provided to allow for cycle or pitch counting in external counters.
An analog signal proportional to velocity is also available and can be used to replace a tachogenerator.
The AD2S80A operates over 50 Hz to 20,000 Hz reference frequency.
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD2S80S yet. Have something to say?
Start a Discussion on EngineerZone®