Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD22050

Obsolete

Single-Supply Sensor Interface Amplifier

Viewing:

Overview

  • Gain of ×20, Alterable from ×1 to ×160 
  • Input CMR from Below Ground to 6× (VS - 1 V) 
  • Output Span 20 mV to (VS - 0.2) V 
  • 1-, 2-, 3-Pole Low-Pass Filtering Available 
  • Accurate Midscale Offset Capability 
  • Differential Input Resistance 400 kO 
  • Drives 1kO Load to +4 V Using
    VS = +5 V
  • Supply Voltage: +3.0 V to +36 V 
  • Transient Spike Protection and RFI
    Filters Included 
  • Peak Input Voltage (40 ms): 60 V 
  • Reversed Supply Protection: -34 V 
  • Operating Temperature Range: -40°C to + 125°C

Suggested Replacement Parts

AD8208 PRODUCTION

High Voltage, Precision Difference Amplifier

AD22050
Single-Supply Sensor Interface Amplifier
AD22050-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed