AD1856
PRODUCTION16-Bit PCM Audio D/A Converter
- Part Models
- 5
- 1ku List Price
- Starting From $19.79
Overview
- AD1856RZ has 0.008% THD
- AD1856RZ-K has 0.0025% THD
- Fast settling permits 2x, 4x or 8x oversampling
- ±3 V Output
- Optional trim allows superlinear performance
- ±5 V to ±12 V operation
The AD1856 is a monolithic 16-bit PCM Audio DAC. Each device provides a voltage output amplifier, 16-bit DAC, 16-bit serial-to-parallel input register and voltage reference. The digital portion of the AD1856 is fabricated with CMOS logic elements that are provided by Analog Devices’ BiMOS II process. The analog portion of the AD1856 is fabricated with bipolar and MOS devices as well as thin film resistors.
PRODUCT HIGHLIGHTS
- Total harmonic distortion is 100% tested.
- MSB trim feature allows superlinear operation.
- The AD1856 operates with ±5 V to ±12 V supplies.
- Serial interface is compatible with digital filter chips.
- 1.5 µs settling time permits 2x, 4x and 8x oversampling.
- No external components are required.
- 96 dB dynamic range.
- ±3 V or ±1 mA output capability.
- 16-bit resolution.
- 2s complement serial input words.
- Low cost.
- 16-pin plastic DIP or SOIC package.
APPLICATIONS
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1856RZ | 16-Lead SOIC Wide | ||
| AD1856RZ-K | 16-Lead SOIC Wide | ||
| AD1856RZ-K-REEL7 | 16-Lead SOIC Wide | ||
| AD1856RZ-REEL | 16-Lead SOIC Wide | ||
| AD1856RZ-REEL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD1856RZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.