AD1833A

Obsolete

Multi-Channel, 24-Bit, 192 kHz Sigma-Delta DAC

Viewing:

Overview

  • 5 V Stereo Audio System with 3.3 V Tolerant Digital Interface
  • Supports 96 kHz Sample Rates on 6 Channels and 192 kHz on 2 Channels
  • Supports 16-/20-/24-Bit Word Lengths
  • Multibit Σ-Δ Modulators with Perfect Differential Linearity Restoration for Reduced Idle Tones and Noise Floor
  • Data Directed Scrambling DACs—Least Sensitive to Jitter
  • Differential Output for Optimum Performance
  • DACs Signal-to-Noise and Dynamic Range: 110 dB –94 dB THD + N—6-Channel Mode –95 dB
  • On-Chip Volume Control per Channel with 1024-Step Linear Scale
  • Software Controllable Clickless Mute
  • Digital De-emphasis Processing
  • Supports 256  fS, 512  fS, and 768  fS Master Clock Modes
  • Power-Down Mode Plus Soft Power-Down Mode
  • Flexible Serial Data Port with Right-Justified, Left-Justified, I2S Compatible, and DSP Serial Port Modes
  • Supports Packed Data Mode and TDM Mode 48-Lead LQFP Plastic Package A

Suggested Replacement Parts

ADAU1962A PRODUCTION

12-Channel High Performance 192 kHz, 24-Bit DAC

AD1833A
Multi-Channel, 24-Bit, 192 kHz Sigma-Delta DAC
AD1833A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD1833A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed