AD10465

Obsolete

Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning

Viewing:

Overview

  • Dual, 65 MSPS minimum sample rate
    Channel-to-channel matching, ±0.5% gain error
    Channel-to-channel isolation, >90 dB
    DC-coupled signal conditioning included
  • Selectable bipolar input voltage range
    (±0.5 V, ±1.0 V, ±2.0 V)
  • Gain flatness up to 25 MHz: <0.2 dB
  • 80 dB spurious-free dynamic range
  • Twos complement output format
  • 3.3 V or 5 V CMOS-compatible output levels
  • 1.75 W per channel
  • Industrial and military grade
AD10465
Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning
AD10465 Functional Block Diagram AD10465 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

EVAL-AD10465

AD10465 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD10465.

EVAL-AD10465
AD10465 Evaluation Board

Latest Discussions

No discussions on AD10465 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed