TMCM-1240

RECOMMENDED FOR NEW DESIGNS

Motor mountable stepper motor controller/driver module 10 to 30V, 2ARMS, 256 µSteps, SixPoint ramp controller with USB, S/D, and RS485 Interface, StallGuard, CoolStep, StealthChop

Viewing:

Part Details

  • Single axis controller/driver for 2-phase bipolar stepper motor
  • Linear and sixPoint ramps
  • +10 to 30V DC supply voltage
  • Up to 2A RMS motor current
  • RS485, CAN & USB interface
  • Integrated sensOstep encoder and support for external encoder
  • S/D interface
  • Multi-purpose inputs and outputs
TMCM-1240
Motor mountable stepper motor controller/driver module 10 to 30V, 2ARMS, 256 µSteps, SixPoint ramp controller with USB, S/D, and RS485 Interface, StallGuard, CoolStep, StealthChop
TMCM-1240 TMCM-1240 Blockdiagramm_v2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

3-D Design Model 1


Evaluation Kits

eval board
TMCM-0960-MOTIONPY

Evaluation Board for TMCM-0960-MOTIONPY

Features and Benefits

  • Board supply voltage: +6V to +50V
  • Screw terminals and standard connectors
  • CAN, RS485, UART Interfaces
  • Connectors and headers for GPIOs

Product Details

The TMCM-0960-MotionPy board is an open-source single board computer running MicroPython. It comes with several communication interface options like CAN, RS485, UART, and separate GPIO headers. With a wide supply voltage range of +6...+50V and industrial Fieldbus interfaces it is the engineers’ swiss army knife for small automation applications.

Plugging directly into the application for logging data on an SD card or updating subsystems without the need for additional tools, the module offers a total of 13 functions in Python programming language for ease of use.

TMCM-0960-MOTIONPY
Evaluation Board for TMCM-0960-MOTIONPY
TMCM-0960-MotionPy

Latest Discussions

No discussions on TMCM-1240 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed