QBL4208
RECOMMENDED FOR NEW DESIGNSNEMA 17 BLDC motor 6Ncm, 8 poles, 4000RPM
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- Hall Effect Angle: 120° electric angle
- Shaft run out: 0,025 mm
- Insulation Class: B
- Radial Play: 0,02 mm 450G load
- Max Radial Force: 28N (10mm from flange)
- Max Axial Force: 10
- Dielectric Strength: 500 VDC For One Minute
- Insulation Resistance: 100M Ohm min. 500VDC
- Recommended Ambient Temp.: -20 to +40°C
- Bearing: Brushless motors fitted with ball bearings
- Coil windings in delta topology
- Variants with encoder: 1024 lines/ 4096 counts
Qmot 42mm 3-phase BDLC motors are quality motors with digital hall output for universal use. They feature a long life due to ball bearings and no wearing out parts. These BLDC motors give a good fit to the ADI Trinamic family of medium and high current BLDC motor modules.
Variants include mall size optical incremental encoder kit. It comes with a resolution up to 1024 lines (4096 counts). ADI Trinamic’s B LDC motors are quality motors for universal use. They feature a long life due to ball bearings and no wearing out parts.
Technical Details
| QBL4208-41-04-006 | QBL4208-61-04-013 | QBL4208-81-04-019 | QBL4208-100-04-025 | |
| Status | Active | Active | Active | Active |
| Flange | 42mm | 42mm | 42mm | 42mm |
| Torque | 6.25Ncm | 12.5Ncm | 18.5Ncm | 25Ncm |
| Phase Current | 1.78A | 3.48A | 5.14A | 6.94A |
| Pole Count | 8 | 8 | 8 | 8 |
| Rated Speed | 4000rpm | 4000rpm | 4000rpm | 4000rpm |
| Width | 42mm | 42mm | 42mm | 42mm |
| Height | 42mm | 42mm | 42mm | 42mm |
| Length | 41mm | 61mm | 81mm | 100mm |
| Weight | 300g | 450g | 650g | 800g |
| Flange NEMA | 17 | 17 | 17 |
Documentation
Data Sheet 2
Package Outline Drawing 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| QBL4208-100-04-025 | TRIACC | ||
| QBL4208-100-04-025-1K | TRIACC | ||
| QBL4208-41-04-006 | TRIACC | ||
| QBL4208-61-04-013 | TRIACC | ||
| QBL4208-61-04-013-1K | TRIACC | ||
| QBL4208-81-04-019 | TRIACC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Motor Drivers & Motion Controllers Modules 1 | ||
| TMCM-1640 | RECOMMENDED FOR NEW DESIGNS | Motor mountable Servo drive for 3-phase BLDC motors 12 to 28.5V, 5A, with RS485 Interface |