PD-1210
PRODUCTIONNEMA8 / 20mm flange size stepper motor and the TMCM-1210 controller / driver
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- CoolStep™
- SpreadCycle™
- StallGuard2™
- StealthChop™
The PANdrive™ PD20-1-1210 is currently our smallest and most compact full mechatronic solution including a NEMA8 / 20mm flange size stepper motor, the TMCM-1210 controller / driver electronics and hall sensor based encoder.It can be controlled via RS485 and offers one digital input for easy homing / intial search for reference position and supports linear and SixPoint™ ramps.
All you need to get started is a power supply and Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Documentation
User Guide 1
Software Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| PD20-1-1210 | MOD |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Motor Drivers & Motion Controllers 1 | ||
| TMCM-1210 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 7 to 30V, 0.6A, 256 µSteps, SixPoint ramp controller with RS485 Interface, StallGuard, CoolStep, StealthChop |
Tools & Simulations
3-D Design Model 1
Latest Discussions
No discussions on PD-1210 yet. Have something to say?
Start a Discussion on EngineerZone®