PD-1140
PRODUCTIONNEMA 17 smart stepper motor 9 to 28V, 22Ncm, 256 µSteps, with USB, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep
- Part Models
- 8
- 1ku List Price
- price unavailable
Overview
- Compact and decentralized stepper motor solutions
- Step loss detection for high reliability operation
- Supply voltage: +24V DC nominal
- Motor current: up to 2.8A peak / 2A RMS (programmable)
- Motion profile calculation in real-time (TMC429 motion controller)
- On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
- High performance ARM Cortex-M3™ microcontroller for overall system control and serial communication protocol handling
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation (MOSFETs with low RDS(ON))
- Dynamic current control
- Integrated protection
- StallGuard2™ feature for stall detection
- Automatic load dependent motor current adaptation for reduced power consumption and heat dissipation (CoolStep)™
- Integrated sensOstep™ magnetic encoder (max. 1024 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning
- Two phase bipolar stepper motor with 2A RMS nom. coil current
- Holding torque: 0.22Nm, 0.36Nm, 0.44Nm or 0.7Nm
- RS485 2-wire communication interface
- CAN 2.0B communication interface
- USB full speed (12Mbit/s) device interface
- 4 multi-purpose inputs:
- 3x general-purpose digital inputs (alternate functions: STOP_L/STOP_R/HOME switch inputs or A/B/N encoder input)
- 1x dedicated analog input
- 2 general purpose outputs
- 1x open-drain 1A max
- 1x +5V supply output – can be switched on/off in software e.g. for encoder / end switch supply
- Available with TMCL™ or CANopen firmware
- TMCL™ remote (direct mode) and stand-alone operation (memory for up-to 1024 TMCL™ commands)
- CANopen: CiA 301 + CiA 402 (homing mode, profile position mode and velocity mode) supported
- Fully supported by TMCL-IDE (PC based integrated development environment)
The PANdrive PD-1140 family is a mechatronic solution including a 40mm flange stepper motor, a controller board and a SensOstep™ encoder. It can be controlled via serial interface or operated in standalone mode. Power supply, external encoder, interface and I/Os can be connected with JST connectors.
With the advanced StallGuard2™ the motor load can be detected with high resolution. The outstanding CoolStep™ technology for sensorless load dependent current control allows efficient motor operation.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Technical Details
To see a comparison table of the models for the PD-1140, please click the button below.
Documentation
User Guide 2
Software Manual 4
Device Drivers 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| PD42-1-1140-CANOPEN | MOD | ||
| PD42-1-1140-TMCL | MOD | ||
| PD42-2-1140-CANOPEN | MOD | ||
| PD42-2-1140-TMCL | MOD | ||
| PD42-3-1140-CANOPEN | MOD | ||
| PD42-3-1140-TMCL | MOD | ||
| PD42-4-1140-CANOPEN | MOD | ||
| PD42-4-1140-TMCL | MOD |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 30, 2021 - PCN 2021-04-30 Hardware TMC262C Module PANdrive BOM Change - replacing TMC262A by TMC262C |
||
| PD42-1-1140-CANOPEN | PRODUCTION | |
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-CANOPEN | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-CANOPEN | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-CANOPEN | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
|
Apr 4, 2017 - PCN 2017-07-04 Firmware V320 Firmware Update |
||
| PD42-1-1140-CANOPEN | PRODUCTION | |
| PD42-2-1140-CANOPEN | PRODUCTION | |
| PD42-3-1140-CANOPEN | PRODUCTION | |
| PD42-4-1140-CANOPEN | PRODUCTION | |
|
Apr 2, 2016 - PCN 2016-01-02 TMCM-1140 BOM Change |
||
| PD42-1-1140-CANOPEN | PRODUCTION | |
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-CANOPEN | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-CANOPEN | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-CANOPEN | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
|
Apr 29, 2014 - PCN 2014 08 29 TMCM-1140 BOM Change |
||
| PD42-1-1140-CANOPEN | PRODUCTION | |
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-CANOPEN | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-CANOPEN | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-CANOPEN | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
|
Apr 2, 2017 - PCN 2017-07-02 Firmware V142 Firmware Update |
||
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
|
Apr 16, 2015 - PCN 2015 04 16 Firmware 135 Firmware Update |
||
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
|
Apr 14, 2015 - PCN TMCM-1140 1141 1160 1161 2015-04-14 V100 Firmware Update |
||
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
|
Sep 11, 2014 - 2014 09 11 pcn Firmware V129 Firmware Update |
||
| PD42-1-1140-TMCL | PRODUCTION | |
| PD42-2-1140-TMCL | PRODUCTION | |
| PD42-3-1140-TMCL | PRODUCTION | |
| PD42-4-1140-TMCL | PRODUCTION | |
Software Resources
Device Drivers 2
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Motor Drivers & Motion Controllers Modules 1 | ||
| TMCM-1140 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 9 to 28V, 2A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep |
Tools & Simulations
3-D Design Model 4
Latest Discussions
No discussions on PD-1140 yet. Have something to say?
Start a Discussion on EngineerZone®