MAXQ1851
NOT RECOMMENDED FOR NEW DESIGNSDeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography
Industry's Lowest Pin Count, High-Security Microcontroller
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- High-Performance, Low-Power, 32-Bit MAXQ30 RISC Core
- Single 3.3V Supply Enables Low Power/Flexible Interfacing
- DC to 16MHz Code Execution Across Entire Operating Range
- On-Chip 2x/4x Clock Multiplier
- 33 Instructions
- 16-Bit Instruction Word, 32-Bit Internal Data Bus
- 16 x 32-Bit Accumulators
- Virtually Unlimited Software Stack
- Optimized for C-Compiler (High-Speed/Density Code)
- Security Features
- 65MHz Cryptography Engine Execution to Reduce Processing Time
- Unique ID
- Tamper Detection with Fast Wipe Key/Data Destruction
- 4 Self-Destruct Inputs
- Hardware AES and DES Engines
- Public Key Cryptographic Accelerator for DSA, ECDSA, and RSA
- Supports SHA-1, SHA-224, and SHA-256
- True Hardware RNG and PRNG
- Unalterable, Battery-Backed RTC
- Hardware CRC-32/16
- Memory
- 256KB Flash, Composed of 2048-Byte Pages (20K Erase/Write Cycles per Sector)
- 8KB SRAM, 4KB Battery-Backed SRAM
- 256-Bit, Battery-Backed, Flip-Flop-Based Secure Key Storage
- Dedicated Cryptographic Memory Space
- I/O and Peripherals
- Up to 16 General-Purpose I/O Pins
- 5V Tolerant I/O
- Power-Fail Warning
- Power-On Reset/Brownout Reset
- JTAG I/F for System Programming and Accessing On-Chip Debugger
- USB I/F with Four End-Point Buffers
- ISO 7816 Smart Card UART with FIFO
- 4 16-Bit Timer/Counters, Two with PWM Function
- SPI and USART Communication Ports
- Programmable Watchdog Timer
- Low-Power Consumption
- 550nA typ Current Draw in Battery-Backed Mode, Preserving 4KB AES Encryptable NV SRAM and 256-Bit Flip-Flop-Based Secure Master Key Storage, with Security Sensors Active (1.5µA with RTC and Active Die Shield Enabled)
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Microcontroller (MAXQ1851) is a low-power, 32-bit RISC device designed for electronic commerce, banking, and data security systems. It combines high-performance, single-cycle processing, sophisticated tamper-detection technology, and advanced cryptographic hardware to provide industry-leading data security and secret key protection.
Physical security mechanisms include environmental sensors that detect out-of-range voltage or temperature conditions, responding with rapid zeroization of critical data. Four self-destruct inputs are provided for additional tamper response. An internal shield over the silicon provides protection from microprobe attacks. A high-speed internal ring oscillator is provided to thwart attacks that rely on controlling the clock rate of the chip. To protect data, the MAXQ1851 integrates several high-speed, analysis-resistant encryption engines. Algorithms supported in hardware include AES (128-, 192-, and 256-bit), DES, triple-DES (2-key and 3-key), ECDSA (160-, 192-, and 256-bit keys), DSA, RSA (up to 2048 bits), SHA-1, SHA-224, and SHA-256. The advanced security features of the MAXQ1851 are designed to meet the stringent requirements of regulations such as ITSEC E3 High, FIPS 140-2 Level 3, and the Common Criteria certifications.
The MAXQ1851 includes 256KB of flash memory, 8KB of data SRAM, 4KB of AES encryptable secure battery-backed data SRAM, and 256-bit flip-flop based secure AES key storage. Several communication protocols are supported with hardware engines, including ISO 7816 for smart card applications, USB (slave interface with four end-point buffers), an RS-232 universal synchronous/asynchronous receiver-transmitter (USART), an SPI interface (master or slave mode support), and up to 16 general-purpose I/O pins. Other peripherals supported on the MAXQ1851 include a true hardware random-number generator (RNG), a real-time clock (RTC), a programmable watchdog timer, and flexible 16-bit timers that support capture, compare, and pulse-width modulation (PWM) operations.
Applications
- ATM Keyboards
- Certificate Authentication
- Electronic Commerce
- Electronic Signature Generator
- EMV® Banking
- Pay-per-Play
- PCI Terminals
- PIN Pads
- Secure Access Control
- Secure Data Storage
Documentation
Data Sheet 1
Reliability Data 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAXQ1851-BNS+ | 40-LFCSP-6X6X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 30, 2015 - 1574 TEST |
||
MAXQ1851-BNS+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Signal Processors (DSP) 1 | ||
MAXQ1852 | NOT RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Microcontroller with Fast Wipe Technology and Cryptography |
Microcontrollers 1 | ||
MAXQ1850 | PRODUCTION | DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography |
Latest Discussions
No discussions on MAXQ1851 yet. Have something to say?
Start a Discussion on EngineerZone®