MAX6731

PRODUCTION

Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output

Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output Monitor Down to 0.63V

Viewing:

Overview

  • VCC1 (Primary Supply) Reset Threshold Voltages from +1.575V to +4.63V
  • VCC2 (Secondary Supply) Reset Threshold Voltages from +0.79V to +3.08V
  • Adjustable RSTIN Threshold for Monitoring Voltages Down to +0.63V (MAX6734/MAX6735 Only)
  • Six Reset Timeout Options
  • Watchdog Timer with Independent Watchdog Output
    • 35s (min) Initial Watchdog Startup Period
    • 1.12s (min) Normal Watchdog Timeout Period
  • Manual Reset Input (MAX6730/MAX6731/MAX6734/MAX6735)
  • Guaranteed Reset Valid down to VCC1 or VCC2 = +0.8V
  • Push-Pull Active-Low RESET or Open-Drain Active-Low RESET Output
  • Immune to Short VCC Transients
  • Low Supply Current: 14µA (typ) at +3.6V
  • Small 6-Pin and 8-Pin SOT23 Packages
  • AEC-Q100 Qualified: MAX6734KATGD3/V+T, MAX6734KALTD3/V+T
MAX6731
Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output
MAX6730, MAX6731, MAX6732, MAX6733, MAX6734, MAX6735: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 2
MAX6715 Obsolete Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits
MAX6351 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6731 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed