MAX6356

PRODUCTION

Dual/Triple-Voltage µP Supervisory Circuits

Industry's-First Multiple Voltage Supervisors in SOT Package

Viewing:

Overview

  • Precision Monitoring of Multiple +1.8V, +2.5V, +3.0V, +3.3V, and +5V Power-Supply Voltages
  • Precision Factory-Set Power-Supply Reset Thresholds
  • 20µA Supply Current
  • 100ms min Power-On Reset Pulse Width
  • Debounced TTL/CMOS-Compatible Manual-Reset Input
  • Watchdog Timer
    • 46.4s Startup Timeout
    • 2.9s Normal Timeout
  • Fully Guaranteed Over Temperature
  • Guaranteed RESET-bar Valid to VCC1 = 1V or VCC2 = 1V
  • Power-Supply Transient Immunity
  • No External Components for Dual-Voltage Systems
  • Small 5- and 6-Pin SOT23 Packages
  • Low Cost

The MAX6351-MAX6360 microprocessor (µP) supervisors with multiple reset voltages significantly improve system reliability and accuracy compared to separate ICs or discrete components. If any input supply voltage drops below its associated preset threshold, all reset outputs are asserted. In addition, the outputs are valid as long as either input supply voltage remains greater than +1.0V.

All devices in this series have an active-low debounced manual reset input. In addition, the MAX6358/MAX6359/MAX6360 offer a watchdog-timer input with a 46.4s startup timeout period and a 2.9s timeout period. The MAX6355/MAX6356/MAX6357 offer an additional voltage monitor input to monitor a third voltage.

The MAX6351 features two active-low, push-pull reset outputs, one is referenced to VCC1 and the other is referenced to VCC2. The MAX6353/MAX6356/MAX6359 offer an active-low, push-pull reset output referenced to VCC1. The MAX6354/MAX6357/MAX6360 offer an active-low, push-pull reset output referenced to VCC2.

All these devices are offered with a wide variety of voltage threshold levels, as shown in the Voltage Threshold Levels table. They are available in 5- and 6-pin SOT23 packages and operate over the extended (-40°C to +85°C) temperature range.

Applications

  • Computers
  • Controllers
  • Intelligent Instruments
  • Multivoltage Systems Equipment
  • Portable Battery-Powered

MAX6356
Dual/Triple-Voltage µP Supervisory Circuits
MAX6351, MAX6352, MAX6353, MAX6354, MAX6355, MAX6356, MAX6357, MAX6358, MAX6359, MAX6360: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 9
MAX6305 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6306 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6307 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6308 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6309 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6310 PRE-RELEASE 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6311 PRE-RELEASE 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6312 PRE-RELEASE 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6313 5-Pin, Multiple-Input, Programmable Reset ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6356 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed