MAX5865
PRODUCTIONUltra-Low-Power, High-Dynamic-Performance, 40Msps Analog Front End
- Part Models
- 2
- 1ku List Price
- Starting From $8.91
Overview
- Integrated Dual 8-Bit ADCs and Dual 10-Bit DACs
- Ultra-Low Power
- 75.6mW at fCLK = 40MHz (Transceiver Mode)
- 64mW at fCLK = 22MHz (Transceiver Mode)
- Low-Current Idle and Shutdown Modes
- Excellent Dynamic Performance
- 48.4dB SINAD at fIN = 5.5MHz (ADC)
- 70dB SFDR at fOUT = 2.2MHz (DAC)
- Excellent Gain/Phase Match
- ±0.2° Phase, ±0.05dB Gain at fIN = 5.5MHz (ADC)
- Internal/External Reference Option
- +1.8V to +3.3V Digital Output Level (TTL/CMOS Compatible)
- Multiplexed Parallel Digital Input/Output for ADCs/DACs
- Miniature 48-Pin Thin QFN Package (7mm x 7mm)
- Evaluation Kit Available
The MAX5865 ultra-low-power, highly integrated analog front end is ideal for portable communication equipment such as handsets, PDAs, WLAN, and 3G wireless terminals. The MAX5865 integrates dual 8-bit receive ADCs and dual 10-bit transmit DACs while providing the highest dynamic performance at ultra-low power. The ADCs' analog I-Q input amplifiers are fully differential and accept 1VP-P full-scale signals. Typical I-Q channel phase matching is ±0.2° and amplitude matching is ±0.05dB. The ADCs feature 48.4dB SINAD and 70dBc spurious-free dynamic range (SFDR) at fIN = 5.5MHz and fCLK = 40MHz. The DACs' analog I-Q outputs are fully differential with ±400mV full-scale output, and 1.4V common-mode level. Typical I-Q channel phase matching is ±0.15° and gain matching is ±0.05dB. The DACs also feature dual 10-bit resolution with 72dBc SFDR, and 57dB SNR at fOUT = 2.2MHz and fCLK = 40MHz.
The ADCs and DACs operate simultaneously or independently for frequency-division duplex (FDD) and time-division duplex (TDD) modes. A 3-wire serial interface controls power-down and transceiver modes of operation. The typical operating power is 75.6mW at fCLK = 40Msps with the ADCs and DACs operating simultaneously in transceiver mode. The MAX5865 features an internal 1.024V voltage reference that is stable over the entire operating power-supply range and temperature range. The MAX5865 operates on a +2.7V to +3.3V analog power supply and a +1.8V to +3.3V digital I/O power supply for logic compatibility. The quiescent current is 8.5mA in idle mode and 1µA in shutdown mode. The MAX5865 is specified for the extended (-40°C to +85°C) temperature range and is available in a 48-pin thin QFN package.
Applications
- 3G Wireless Terminals
- Fixed/Mobile Broadband Wireless Modems
- Narrowband/Wideband CDMA Handsets
- PDAs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5865ETM+ | 48-TQFN-7X7X0.75 | ||
| MAX5865ETM+T | 48-TQFN-7X7X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX5865ETM+ | PRODUCTION | |
| MAX5865ETM+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 3 | ||
| MAX5863 | LAST TIME BUY | Ultra-Low-Power, High-Dynamic Performance, 7.5Msps Analog Front End |
| MAX5864 | PRODUCTION | Ultra-Low-Power, High-Dynamic-Performance, 22Msps Analog Front End |
| MAX5866 | LAST TIME BUY | Ultra-Low-Power, High-Dynamic-Performance, 60Msps Analog Front End |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5865 yet. Have something to say?
Start a Discussion on EngineerZone®