MAX5854
PRODUCTIONDual, 10-Bit, 165Msps, Current-Output DAC
- Part Models
- 2
- 1ku List Price
- Starting From $13.19
Overview
- 10-Bit, 165Msps Dual DAC
- Low Power
- 190mW with IFS = 20mA at fCLK = 165MHz
- 2.7V to 3.6V Single Supply
- Full Output Swing and Dynamic Performance at 2.7V Supply
- Superior Dynamic Performance
- 73dBc SFDR at fOUT = 40MHz
- UMTS ACLR = 65.5dB at fOUT = 30.7MHz
- Programmable Channel Gain Matching
- Integrated 1.24V Low-Noise Bandgap Reference
- Single-Resistor Gain Control
- Interleaved Data Mode
- Single-Ended and Differential Clock Input Modes
- Miniature 40-Pin TQFN Package, 6mm x 6mm
- EV Kit Available—MAX5854 EV Kit
The MAX5854 dual, 10-bit, 165Msps digital-to-analog converter (DAC) provides superior dynamic performance in wideband communication systems. The device integrates two 10-bit DAC cores, and a 1.24V reference. The MAX5854 supports single-ended and differential modes of operation. The dynamic performance is maintained over the entire 2.7V to 3.6V power-supply operating range. The analog outputs support a -1.0V to +1.25V compliance voltage.
The MAX5854 can operate in interleaved data mode to reduce the I/O pin count. This allows the converter to be updated on a single, 10-bit bus.
The MAX5854 features digital control of channel gain matching to within ±0.4dB in sixteen 0.05dB steps. Channel matching improves sideband suppression in analog quadrature modulation applications. The on-chip 1.24V bandgap reference includes a control amplifier that allows external full-scale adjustments of both channels through a single resistor. The internal reference can be disabled and an external reference can be applied for high-accuracy applications.
The MAX5854 features full-scale current outputs of 2mA to 20mA and operates from a 2.7V to 3.6V single supply. The DAC supports three modes of power-control operation: normal, low-power standby, and complete power-down. In power-down mode, the operating current is reduced to 1µA.
The MAX5854 is packaged in a 40-pin TQFN with exposed paddle (EP) and is specified for the extended (-40°C to +85°C) temperature range.
Pin-compatible, lower speed, and lower resolution versions are also available. Refer to the MAX5853 (10-bit, 80Msps), the MAX5852 (8-bit, 165Msps), and the MAX5851 (8-bit, 80Msps) data sheets for more information. See Table 4 at the end of the data sheet.
Applications
- Communications
- Direct Digital Synthesis (DDS)
- Instrumentation/ATE
- Point-to-Point Microwave Links
- Quadrature Modulation
- SatCom, LMDS, MMDS, HFC, DSL, WLAN,
- Wireless Base Stations
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5854ETL+ | LFCSP | ||
| MAX5854ETL+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.