MAX555

PRE-RELEASE

300Msps, 12-Bit DAC with Complementary Voltage Outputs

High-Performance, 12-Bit, High-Speed, D to A Converter Delivers 70dB SFDR

Viewing:

Overview

  • 12-Bit Resolution
  • ±1/2LSB Integral and Differential Nonlinearity
  • Capable of 300Msps (min) Update Rate
  • Complementary 50Ω Outputs
  • Multiplying Reference Input
  • Low Glitch Energy (5.6pVs)
  • Single -5.2V Power Supply
  • On-Chip Data Registers
  • ECL-Compatible Inputs with Differential Clock

The MAX555 is an advanced, monolithic, 12-bit digital-to-analog converter (DAC) with complementary 50Ω outputs. Fabricated using an oxide-isolated bipolar process, the MAX555 is designed for signal-reconstruction applications at an output update rate of 300Msps. It incorporates an analog multiplying function with 10MHz useable input bandwidth. The voltage-output DAC uses precision laser trimming to achieve 12-bit accuracy with ±1/2LSB integral and differential linearity (±0.012% FS). Absolute gain error is a low 1% of full scale. Full-scale transitions occur in less than 0.5ns. Internal registers and a unique decoder reduce glitching and allow the MAX555 to achieve precise RF performance with over 73dBc of spurious-free dynamic range at 50Msps with fOUT = 3.1MHz, or 62dBc at 300Msps with fOUT = 18.6MHz.

The MAX555 operates from a single -5.2V supply and dissipates 980mW (nominal). It comes in a 64-pin TQFP package with exposed paddle for enhanced thermal dissipation.

Applications

  • Arbitrary Waveform Generation (AWG)
  • Automated Tester Applications
  • Communications Local Oscillators
  • Direct Digital Synthesis (DDS)
  • HDTV/High-Resolution Graphics
  • Instrumentation

MAX555
300Msps, 12-Bit DAC with Complementary Voltage Outputs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed