MAX552
PRODUCTION+3V/+5V, 12-Bit, Serial, Multiplying DACs in 10-Pin µMAX Package
Single, Serial, Current Output DAC in a µMAX Package
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- Single-Supply Operation:
- +4.5V to +5.25V (MAX551)
- +2.7V to +3.6V (MAX552)
- 12.5MHz 3-Wire Serial Interface
- SPI/QSPI and MICROWIRE Compatible
- Power-On Reset Clears DAC Output to Zero
- Asynchronous Clear Input Clears DAC Output to Zero
- Voltage Mode or Bipolar Mode Operation with a Single Power Supply
- Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
- 0.4µA Supply Current
- 10-Pin µMAX Package
The MAX551/MAX552 are 12-bit, current-output, 4-quadrant multiplying digital-to-analog converters (DACs). These devices are capable of providing unipolar or bipolar outputs when operating from either a single +5V (MAX551) or +3V (MAX552) power supply. An internal power-on-reset circuit clears all DAC registers on power-up, setting the DAC output voltage to 0V.
The SPI/QSPI and MICROWIRE-compatible 3-wire serial interface saves board space and reduces power dissipation compared with parallel-interface devices. The MAX551/MAX552 feature double-buffered interface logic with a 12-bit input register and a 12-bit DAC register. Data in the DAC register sets the DAC output voltage. Data is loaded into the input register through the serial interface. The active-low LOAD input transfers data from the input register to the DAC register, updating the DAC output voltage. The MAX551/MAX552 are available in an 8-pin DIP package or a space-saving 10-pin µMAX package. The µMAX package provides an asynchronous clear (CLR-bar) input that clears all DAC registers when pulled to GND, setting the output voltage to 0V.
Applications
- µP-Controlled Systems
- Automatic Calibration
- Digitally Controlled Filters
- Gain Adjustment
- Motion-Controlled Systems
- Process-Control I/O Boards
- Programmable Amplifiers/Attenuators
- Transducer Drivers
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX552ACUB+ | MINI_SO | ||
| MAX552ACUB+T | MINI_SO | ||
| MAX552AEUB+ | MINI_SO | ||
| MAX552AEUB+T | MINI_SO | ||
| MAX552BCUB+ | MINI_SO | ||
| MAX552BEUB+ | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX552ACUB+ | PRODUCTION | |
| MAX552ACUB+T | PRODUCTION | |
| MAX552AEUB+ | PRODUCTION | |
| MAX552AEUB+T | PRODUCTION | |
| MAX552BCUB+ | PRODUCTION | |
| MAX552BEUB+ | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX552AEUB+ | PRODUCTION | |
| MAX552AEUB+T | PRODUCTION | |
| MAX552BCUB+ | PRODUCTION | |
| MAX552BEUB+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX552 yet. Have something to say?
Start a Discussion on EngineerZone®