MAX5480
PRODUCTION8-Bit Parallel DAC in QSOP-16 Package
Single, Parallel, Current-Output DAC in a QSOP Package
- Part Models
- 8
- 1ku List Price
- Starting From $3.63
Overview
- QSOP-16 Package (same footprint as SO-8)
- Single +5V Supply Operation
- VOUT or IOUT Operation
- 8-Bit Parallel Interface
- Guaranteed Monotonic Over Temperature
- Low Power Consumption-100µA max
- ±1/2 LSB Linearity Over Temperature
The MAX5480 is a CMOS, 8-bit digital-to-analog converter (DAC) that interfaces directly with most microprocessors. On-chip input latches make the DAC load cycle interface similar to a RAM write cycle, where active-low CS and active-low WR are the only control inputs required.
Linearity of ±1/2 LSB is guaranteed, and power consumption is less than 500 µW. Monotonicity is guaranteed over the full operating temperature range.
The MAX5480 can be operated in either voltage-output or current-output mode. It is available in a small 16-pin QSOP package.
Applications
- Digitally Adjusted Power Supplies
- General Purpose
- Portable Battery-Powered Instruments
- Programmable Gain
- RF Transmit Control in Portable Radios
- VCO Frequency Control
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5480ACEE+ | QSOP | ||
| MAX5480ACEE+T | QSOP | ||
| MAX5480AEEE+ | QSOP | ||
| MAX5480AEEE+T | QSOP | ||
| MAX5480BCEE+ | QSOP | ||
| MAX5480BCEE+T | QSOP | ||
| MAX5480BEEE+ | QSOP | ||
| MAX5480BEEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX5480BCEE+ | PRODUCTION | |
| MAX5480BCEE+T | PRODUCTION | |
| MAX5480BEEE+ | PRODUCTION | |
| MAX5480BEEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5480 yet. Have something to say?
Start a Discussion on EngineerZone®