MAX5391
PRODUCTIONDual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers
Industry's First 1.7V Supply, 256-Step Dual Digital Potentiometers
- Part Models
- 1
- 1ku List Price
- Starting From $2.08
Overview
- Dual, 256-Tap Linear Taper Positions
- Single +1.7V to +5.5V Supply Operation
- Low 12µA Quiescent Supply Current
- 10kΩ, 50kΩ, and 100kΩ End-to-End Resistance Values
- SPI-Compatible Interface
- Wiper Set to Midscale on Power-Up
- -40°C to +125°C Operating Temperature Range
The MAX5391/MAX5393 dual 256-tap, volatile, low-voltage linear taper digital potentiometers offer three end-to-end resistance values of 10kΩ, 50kΩ, and 100kΩ. Operating from a single +1.7V to +5.5V power supply, these devices provide a low 35ppm/°C end-to-end temperature coefficient. The devices feature an SPI interface.
The small package size, low supply voltage, low supply current, and automotive temperature range of the MAX5391/MAX5393 make the devices uniquely suitable for the portable consumer market and battery backup industrial applications.
The MAX5391/MAX5393 include two digital potentiometers in a voltage-divider configuration. The MAX5391/MAX5393 are specified over the -40°C to +125°C automotive temperature range and are available in a 16-pin, 3mm x 3mm TQFN and a 14-pin TSSOP package, respectively.
Applications
- Adjustable Voltage References/Linear Regulators
- Low-Voltage Battery Applications
- Mechanical Potentiometer Replacement
- Offset and Gain Control
- Portable Electronics
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5391LATE+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 4 | ||
| MAX5488 | PRODUCTION | Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers |
| MAX5489 | PRODUCTION | Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers |
| MAX5392 | PRODUCTION | Dual, 256-Tap, Volatile, Low-Voltage, Linear Taper Digital Potentiometer |
| MAX5487 | PRODUCTION | Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers |
Evaluation Kits
Latest Discussions
No discussions on MAX5391 yet. Have something to say?
Start a Discussion on EngineerZone®