MAX5363

PRODUCTION

Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23

First 3-Wire SOT DAC That Includes On-Chip Reference

Viewing:

Overview

  • 6-Bit Resolution in a Miniature 6-Pin SOT23 Package
  • Wide +2.7V to +5.5V Supply Range (MAX5365)
  • < 1µA Shutdown Mode
  • Software-Selectable Output Resistance During Shutdown
  • Buffered Output Drives Resistive Loads
  • Low-Glitch Power-On Reset to Zero DAC Output
  • 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
  • < ±5% Full-Scale Error (MAX5365)
  • < ±1 LSB max INL/DNL
  • Low 230µA max Supply Current

The MAX5363/MAX5364/MAX5365 low-cost, 6-bit digital- to-analog converters (DACs) in miniature 6-pin SOT23 packages have a simple 3-wire, SPI™/QSPI™/MICROWIRE™-compatible serial interface that operates up to 10MHz. The MAX5363 has an internal +2V reference and operates from a +2.7V to +3.6V supply. The MAX5364 has an internal +4V reference and operates from a +4.5V to +5.5V supply. The MAX5365 operates over the full +2.7 to +5.5V supply range and has an internal reference equal to 0.9 x VDD.

The MAX5363/MAX5364/MAX5365 require an extremely low supply current of only 150µA (typ) and provide a buffered voltage output. These devices power up at zero code and remain there until a new code is written to the DAC registers. This provides additional safety for applications that drive valves or other transducers that need to be off on power-up. The MAX5363/MAX5364/MAX5365 include a 1µA, low-power shutdown mode that features software-selectable output loads of 1kΩ, 100kΩ, or 1MΩ to ground.

Applications

  • Automotive Engine Control
  • Cell Phone Base Stations
  • Cell Phones
  • Cordless Phones
  • LCD Displays
  • Palmtop Computers
  • Pen Entry Palmtops
  • Portable Patient Monitoring/Drug Delivery
  • Portable Test Meters
  • POS Terminals
  • Telecom Switches

MAX5363
Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23
MAX5363, MAX5364, MAX5365: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 3
MAX5360 PRODUCTION Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
MAX5361 PRODUCTION Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
MAX5362 PRODUCTION Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5363 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed