MAX534
PRODUCTION+5V, Low-Power, 8-Bit Quad DAC with Rail-to-Rail Output Buffers
Quad, Serial, Voltage-Output DACS in a QSOP Package
- Part Models
- 11
- 1ku List Price
- Starting From $3.64
Overview
- +4.5V to +5.5V Single-Supply Operation
- Ultra-Low Supply Current:
- 0.8mA while Operating
- 2.5µA in Shutdown Mode
- Ultra-Small 16-Pin QSOP Package
- Ground to VDD Reference Input Range
- Output Buffer Amplifiers Swing Rail to Rail
- 10MHz Serial Interface Compatible with SPI, QSPI (CPOL = CPHA = 0 or CPOL = CPHA = 1), and MICROWIRE
- Double-Buffered Registers for Synchronous Updating
- Serial Data Output for Daisy Chaining
- Power-On Reset Clears Serial Interface and Sets All Registers to Zero
- Software Shutdown
- Software-Programmable Logic Output (µC I/O Extender)
- Asynchronous Hardware Clear Resets All Internal Registers to Zero
The MAX534 serial-input, voltage-output, 8-bit quad digital-to-analog converter (DAC) operates from a single +4.5V to +5.5V supply. Internal precision buffers swing rail to rail, and the reference input range includes both ground and the positive rail. The MAX534 features a 2.5µA shutdown mode.
The serial interface is double buffered: a 12-bit input shift register is followed by four 8-bit buffer registers and four 8-bit DAC registers. The 12-bit serial word consists of eight data bits and four control bits (for DAC selection and special programming commands). Both the input and DAC registers can be updated independently or simultaneously with a single software command. Two additional asynchronous control pins, active-low LDAC and active-low CLR, provide simultaneous updating or clearing of the input and DAC registers.
The interface is compatible with SPI, QSPI (CPOL = CPHA = 0 or CPOL = CPHA = 1), and MICROWIRE. A buffered data output allows daisy chaining of serial devices.
In addition to 16-pin DIP and CERDIP packages, the MAX534 is available in a 16-pin QSOP that occupies the same area as an 8-pin SO.
For operation guaranteed to 2.7V, see the MAX533 data sheet.
Applications
- Digital Gain and Offset Control
- Portable Instrumentation
- Programmable Attenuators
- Programmable Current Sources
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX534ACEE+ | QSOP | ||
| MAX534ACEE+T | QSOP | ||
| MAX534ACPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX534AEEE+ | QSOP | ||
| MAX534AEEE+T | QSOP | ||
| MAX534BCEE+ | QSOP | ||
| MAX534BCEE+T | QSOP | ||
| MAX534BCPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX534BEEE+ | QSOP | ||
| MAX534BEEE+T | QSOP | ||
| MAX534BEPE+ | Plastic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX534ACEE+ | PRODUCTION | |
| MAX534ACEE+T | PRODUCTION | |
| MAX534ACPE+ | PRODUCTION | |
| MAX534AEEE+ | PRODUCTION | |
| MAX534AEEE+T | PRODUCTION | |
| MAX534BCEE+ | PRODUCTION | |
| MAX534BCEE+T | PRODUCTION | |
| MAX534BCPE+ | PRODUCTION | |
| MAX534BEEE+ | PRODUCTION | |
| MAX534BEEE+T | PRODUCTION | |
| MAX534BEPE+ | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX534AEEE+ | PRODUCTION | |
| MAX534AEEE+T | PRODUCTION | |
| MAX534BCEE+ | PRODUCTION | |
| MAX534BCEE+T | PRODUCTION | |
| MAX534BEEE+ | PRODUCTION | |
| MAX534BEEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX533 | PRODUCTION | 2.7V, Low-Power, 8-Bit Quad DAC with Rail-to-Rail Output Buffers |
Latest Discussions
No discussions on MAX534 yet. Have something to say?
Start a Discussion on EngineerZone®