MAX5309
PRODUCTIONLow-Power, Low-Glitch, Octal 10-Bit Voltage-Output DACs with Serial Interface
- Part Models
- 2
- 1ku List Price
- Starting From $6.74
Overview
- Eight Highly Integrated 10-Bit DACs in 16-Pin TSSOP (6.4mm x 5mm) Package
- Ultra-Low Glitch Energy < 2nV-s
- Low Total Supply Current:
- 1.7mA (max) with VREF = VDD = +5.5V
- +2.7V to +5.5V Wide Single-Supply Range
- Fast 5µs Settling Time
- Software-Selectable Shutdown Mode < 1µA
- 15MHz 3-Wire SPI, QSPI, and MICROWIRE- Compatible Serial Interface
- Power-Up Reset to Zero Scale
The MAX5308/MAX5309 are 10-bit, eight channel, low-power, voltage-output, digital-to-analog converters (DACs) in a space-saving 16-pin TSSOP package. The wide +2.7V to +5.5V supply voltage range and less than 215µA (max) supply current per DAC are excellent for low-power and low-voltage applications. The low 2nV-s glitch energy of the MAX5308/MAX5309 makes them ideal for digital control of fast-response, closed-loop systems.
The MAX5308 has a digital output (DOUT) that can be used for daisy-chaining multiple devices. The MAX5309 has a hardware reset input (active-low CLR) which clears all registers and DACs to zero. The MAX5308/MAX5309 have a software shutdown feature that reduces the supply current to 1µA. The MAX5308/MAX5309 feature a load DAC (active-low LDAC) function that updates the output of all eight DACs simultaneously.
The 3-wire SPI, QSPI, MICROWIRE and DSP-compatible serial interface allows the input and DAC registers to be updated independently or simultaneously with a single software command. These devices use a double-buffered design to minimize the digital-noise feedthrough from the digital inputs to the outputs. The MAX5308/MAX5309 operating temperature range is from -40°C to +85°C.
Applications
- Control of Optical Components
- Gain and Offset Adjustment
- Portable Instrumentation Equipment
- Power Amplifier Control
- Process-Control I/O Boards
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5309EUE+ | Thin Shrink Small-Outline Package | ||
| MAX5309EUE+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX5309EUE+ | PRODUCTION | |
| MAX5309EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5309 yet. Have something to say?
Start a Discussion on EngineerZone®