MAX5068

NOT RECOMMENDED FOR NEW DESIGNS

High-Frequency, Current-Mode PWM Controller with Accurate Programmable Oscillator

1.25MHz, Universal-Input, Current-Mode PWM Controller with Precision-Programmable Switching Frequency and Start/Stop Voltage

Viewing:

Part Details

  • Current-Mode Control with 47µA (typ) Startup Current
  • Resistor-Programmable ±4.5% Accurate Switching Frequency:
    • 25kHz to 1.25MHz (MAX5068A/B)
    • 12.5kHz to 625kHz (MAX5068C/D/E/F)
  • Rectified 85VAC to 265VAC or 36VDC to 72VDC Input (MAX5068A/C/D)
  • Input Directly Driven from 10.8V to 24V (MAX5068B/E/F)
  • Frequency Synchronization Input (MAX5068A/B/C/E)
  • Programmable Dead Time and Slope Compensation
  • Programmable Startup Voltage (UVLO)
  • Programmable UVLO Hysteresis (MAX5068A/B/D/F)
  • Integrating Fault Protection (Hiccup)
  • -40°C to +125°C Automotive Temperature Range
  • 16-Pin Thermally Enhanced TSSOP-EP Package
MAX5068
High-Frequency, Current-Mode PWM Controller with Accurate Programmable Oscillator
MAX5068: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 5
MAX5021 PRODUCTION Current-Mode PWM Controllers for Isolated Power Supplies
MAX5022 PRODUCTION Current-Mode PWM Controllers for Isolated Power Supplies
MAX5052 PRODUCTION Current-Mode PWM Controllers with an Error Amplifier for Isolated/Nonisolated Power Supplies
MAX5053 PRODUCTION Current-Mode PWM Controllers with an Error Amplifier for Isolated/Nonisolated Power Supplies
MAX5069 PRODUCTION High-Frequency, Current-Mode PWM Controller with Accurate Oscillator and Dual FET Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5068 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed