Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX4998
LAST TIME BUYTwo-Lane and Four-Lane DisplayPort Passive Switches with Separate AUX/HPD Control
Ultra-Low On-Capacitance and Return Loss to Support Data Rates Greater Than 2.7Gbps
- Part Models
- 2
- 1ku List Price
- Starting From $5.67
Overview
- Single 3.3V Power-Supply Voltage
- 8.5GHz (typ) Bandwidth
- Support 1.6/5.4Gbps DisplayPort Signals
- Handles DisplayPort v1.1 Signals
- Handles DisplayPort v1.2 Signals
- Excellent Return Loss -13dB at 2.7GHz
- Independent High Frequency: AUX Select
- Designed for AC-Coupled Circuits
- Pass Throughs Are Maintained
- Low 850µA (max) Supply Current
- Small Packages
- 3.5mm x 5.5mm, 28-Pin TQFN Package with Exposed Pad
- 3.5mm x 9mm, 42-Pin TQFN Package with Exposed Pad
- Flow-Through Layout for Easy Board Layout
- ESD Protection for All I/O Pins: Human Body Model (HBM) ±4kV
The MAX4998/MAX14998 high-speed passive switches route DisplayPort™ between two possible destinations or vice versa in laptop or desktop PCs. The MAX4998/MAX14998 are intended to be used where ultra-high-speed performance and minimal input capacitance is required.
The MAX4998 has three double-pole/double-throw (DPDT) switches and one single-pole/double-throw (SPDT) switch. Two DPDT switches are for high-frequency switching, one DPDT switch is for AUX, and one SPDT switch is for HPD. The two high-frequency switches are selected by SEL1, and the AUX/HPD are selected by SEL2. This part is suitable for two-lane DisplayPort switching.
The MAX14998 has six double-pole/double-throw (DPDT) switches. Four DPDT switches are for high-frequency switching, and two DPDT switches are for AUX and HPD. The four high-frequency switches are selected by SEL1, and the AUX/HPD are selected by SEL2. This part is suitable for four-lane DisplayPort switching.
The MAX4998/MAX14998 are fully specified to operate from a single +3.3V (typ) power supply. The MAX4998 is available in a 3.5mm x 5.5mm, 28-pin TQFN package with exposed pad, and the MAX14998 is available in a 3.5mm x 9mm, 42-pin TQFN package with exposed pad. Both devices operate over the -40°C to +85°C extended temperature range.
Applications
- Desktop PCs
- Notebook PCs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4998ETI+ | LFCSP | ||
| MAX4998ETI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX4998ETI+ | ||
This is the most up-to-date revision of the Data Sheet.