Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Complete DisplayPort Switch
- Single 3.3V Power Supply
- Power LED Indicator
- DisplayPort Connectors for Source and Sink
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14998 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14998 IC to route one DisplayPort™ source between two possible destinations, or vice versa.
DisplayPort connectors are provided to easily interface the EV kit with DisplayPort devices. The digital control inputs (SEL1, SEL2) are controlled through a single jumper (JU4) to switch the four-lane plus AUX/HPD DisplayPort. The EV kit requires power from an external 3.3V power supply.
Applications
- Desktop PCs
- Notebook PCs
Applicable Parts
Documentation & Resources
-
MAX14998EVKIT: Evaluation Kit for the MAX14998 Data Sheet (Rev. 0)7/5/2011PDF870K