MAX4915A

PRODUCTION

100mA/200mA/300mA Current-Limit Switches with Low Shutdown Reverse Current

Multiple Current-Limit Values (100mA/200mA/300mA) and Low Reverse Leakage Current in Shutdown Mode

Viewing:

Overview

  • Guaranteed Current Limit: 100mA, 200mA, 300mA
  • Thermal-Shutdown Protection
  • Reverse Current Protection
  • 0.2Ω On-Resistance
  • 14ms Guaranteed Blanking Time
  • Active-Low FLAG Function
  • 80µA Supply Current
  • 8µA Latchoff Current (MAX4914B/MAX4915B/MAX4917B)
  • Autoretry (MAX4915A/MAX4917A)
  • 0.01µA Shutdown Current
  • 2.3V to 5.5V Supply Range
  • Undervoltage Lockout
  • Fast Current-Limit Response Time (5µs)
  • Low (0.1µA typ) Reverse Shutdown Current
  • Tiny 6-Pin µDFN (2mm x 2mm) and 5-Pin SOT23 Packages

The MAX4914B/MAX4915A/B/MAX4917A/B family of switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These analog switches have a low 0.2Ω on-resistance and operate from a 2.3V to 5.5V input voltage range. They are available with guaranteed 100mA, 200mA, and 300mA current limits, making them ideal for SDIO and other load switching applications.

When the switch is on and a load is connected to the port, a guaranteed blanking time of 14ms ensures that the transient voltages settle down. If after this blanking time the load current is greater than the current limit, the MAX4914B/MAX4915B/MAX4917B latchoff versions enter a latchoff state where the switch is turned off and active-low FLAG is issued to the microprocessor. The switch can be turned on again by cycling the power or the ON pin.

The MAX4915A/MAX4917A have an autoretry feature where the switch turns off after the blanking time and then continuously checks to see if the overload condition is present. The switch turns on and remains on after the overload condition disappears and active-low FLAG deasserts.

The MAX4914B is available in the tiny 6-pin µDFN (2mm x 2mm) package, while the MAX4915A/B and MAX4917A/B are available in both 6-pin µDFN (2mm x 2mm) and space-saving 5-pin SOT23 packages. These devices operate over the -40°C to +85°C extended temperature range.

Applications

  • Cell Phones
  • GPS Systems
  • Handheld Devices
  • Notebook Computers
  • PDAs and Palmtop Devices
  • SDIO
  • USB Ports

MAX4915A
100mA/200mA/300mA Current-Limit Switches with Low Shutdown Reverse Current
MAX4914B, MAX4915A, MAX4915B, MAX4917A, MAX4917B: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 6
MAX4789 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4790 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4791 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4792 Obsolete 200mA/250mA/300mA Current-Limit Switches
MAX4793 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4794 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4915A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed