MAX49017

PRODUCTION

1.7V, Dual microPower Comparator with Built-In Reference

Dual, Precision Nanopower Automotive Comparator With Built-In Reference in tiny 2x2 TDFN

Viewing:

Overview

  • MicroPower Operating Current (Total 1.35µA (Typ), 2.55µA (Max)) Preserves Battery Power
  • Internal Precision Reference Saves Space and Cost of an External Reference
    • < 1% at Room Temperature, < 2.5% Over Temperature Reference
  • ±200mV (typ) Beyond-the-Rails Input Voltage Range
  • Supply Voltage Range (1.7V to 5.5V) Allows Operation from 1.8V, 2.5V, 3V, and 5V Supplies
  • < 10µs Propagation Delay
  • Push-Pull Output
  • Tiny, 2mm x 2mm, 8-Pin Side-Wettable TDFN Package with Exposed Pad Saves Board Space
  • Enable Automotive Safety Integrity Level (ASIL) Compliance
  • AEC-Q100 Qualified, Refer to Ordering Information for the List of /V Parts

The MAX49017 is a space-saving, dual comparator with built-in voltage reference and push-pull output. The device is AEC-Q100 qualified, which is ideal for automotive applications: car battery monitoring systems, infotainment head units, and ADAS modules. The MAX49017 is available in an 8-pin, 2mm x 2mm TDFN package with side-wettable flanks.

The device features a Beyond-the-RailsTM input, offers a supply voltage range from 1.7V to 5.5V, and consumes only 1.35μA of supply current. The device also features internal filtering to provide high RF immunity, important in automotive systems.

The device has a built-in 1.252V reference that is factory trimmed to an initial accuracy of 1% and better than 2.5% over the entire temperature range. The reference output is stable for capacitive loads up to 100pF or above 0.1µF (with an unstable region from 100pF and 0.1µF).

The MAX49017 is fully specified over -40°C to +125°C automotive temperature range.

Applications

  • ADAS
  • Automotive
  • Car Battery Monitoring Systems

MAX49017
1.7V, Dual microPower Comparator with Built-In Reference
MAX49017: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 3
MAX9017 PRODUCTION SOT23, Dual, Precision, 1.8V, Nanopower Comparators With/Without Reference
MAX40001 PRODUCTION 1.7V, nanoPower Comparators with Built-In Reference
MAX40000 PRODUCTION 1.7V, nanoPower Comparators with Built-In Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX49017EVKIT

Evaluation Kit for the MAX49017

Features and Benefits

  • 1.7V to 5.5V Supply Voltage Range
  • -0.2V to VDD + 0.2V Input Voltage Range
  • Configured to Add External Hysteresis
  • Dual-Channel Comparator with Built-in 1.252V Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX49017 evaluation kit (EV kit) is a fully assembled and tested circuit board to evaluate MAX49017 dual comparator with internal voltage reference. The MAX49017 EVKIT comes with a MAX49017ATA/VY+ installed that operate off a VCC supply between 1.7V and 5.5V, an internal reference voltage of 1.252V, and have a wide -0.2V to +5.7V input voltage (VIN) range. This EV kit demonstrates the MAX49017ATA/VY+ in an 8-pin 2mm x 2mm TDFN package with side-wettable flanks.

Applications

  • ADAS
  • Automotive
  • Car Battery Monitoring Systems

MAX49017EVKIT
Evaluation Kit for the MAX49017

Latest Discussions

No discussions on MAX49017 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed