MAX4591

Obsolete

High-Speed, Single-Supply, Quad, SPST Analog Switches

Low-Voltage Muxes (8-1 and Dual 4-1) and Switches (Triple and Quad SPDTs) Now Available in QFN Packaging

Viewing:

Overview

  • Low 16Ωs On-Resistance
  • Fast Switching Times: tON = 50ns, tOFF = 30ns
  • Guaranteed 1Ω max On-Resistance Match Between Channels
  • Guaranteed 1.75Ω max On-Resistance Flatness over Signal Range
  • Guaranteed 5pC max Charge Injection
  • Improved Leakage over Temperature: 5nA max at +85°C
  • ESD >2000V per method 3015.7
  • +12V or +15V Single-Supply Operation
  • Pin Compatible with DG611/DG612/DG613, DG211/DG212/DG213

The MAX4591/MAX4592/MAX4593 are high-speed, precision, quad, single-pole/single-throw (SPST) analog switches designed to operate at +12V or +15V. The MAX4591 has four normally closed (NC) switches, and the MAX4592 has four normally open (NO) switches. The MAX4593 has two NO and two NC switches. All three devices offer low leakage (100pA max) and fast switching speeds (tON < 80ns, tOFF < 45ns).

With a +12V supply, the MAX4591/MAX4592/MAX4593 offer guaranteed 1Ω max channel-to-channel matching, 20Ωs max on-resistance (RON), and 1.75Ω max RON flatness over the specified range.

These switches are also fully specified for single +15V operation, with 16Ωs max RON, 1.5Ω max RON match, and 1.5Ω max flatness. For low-voltage or dual-supply operation, refer to the MAX391 data sheet.

These low-voltage switches also offer 5pC max charge injection, and electrostatic discharge (ESD) protection is greater than 2000V, per Method 3015.7.

Applications

  • Cell Phones
  • Computers: Desktop, Workstation, Server
  • Consumer Audio
  • Digital Television (Receivers, Set-Top Boxes)
  • Network Hubs, Switches, Routers

MAX4591
High-Speed, Single-Supply, Quad, SPST Analog Switches
MAX4591, MAX4592, MAX4593: Pin Configurations/Functional Diagrams/Truth Tables
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 9
MAX4051 PRODUCTION Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4052 PRODUCTION Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4053 PRODUCTION Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4581 PRODUCTION Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4582 PRODUCTION Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4583 PRODUCTION Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4617 PRODUCTION High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4618 PRODUCTION High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4619 PRODUCTION High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4591 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed