MAX4547
PRODUCTIONQuad/Dual, Low-Voltage, Bidirectional RF/Video Switches
- Part Models
- 8
- 1ku List Price
- Starting From $4.03
Overview
- Low 50Ω Insertion Loss: -1dB at 100MHz
- High 50Ω Off Isolation: -80dB at 10MHz
- Low 50Ω Crosstalk: -80dB at 10MHz
- DC to 300MHz -3dB Signal Bandwidth
- 20Ω Signal Paths with ±5V Supplies
- 1Ω Signal-Path Matching with ±5V Supplies
- 0.5Ω Signal-Path Flatness with ±5V Supplies
- ±2.7V to ±6V Dual Supplies
- +2.7V to +12V Single Supply
- Low Power Consumption: < 1µW
- Rail-to-Rail Bidirectional Signal Handling
- Pin Compatible with Industry-Standard DG540, DG542, DG643
- > 2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs with Single +5V or ±5V
The MAX4545/MAX4546/MAX4547 are low-voltage T-switches designed for switching RF and video signals from DC to 300MHz in 50Ω and 75Ω systems. The MAX4545 contains four normally open single-pole/single-throw (SPST) switches. The MAX4546 contains two dual SPST switches (one normally open, one normally closed.) The MAX4547 contains two single-pole/double-throw (SPDT) switches.
Each switch is constructed in a "T"configuration, ensuring excellent high-frequency off isolation and crosstalk of -80dB at 10MHz. They can handle rail-to-rail analog signals in either direction. On-resistance (20Ω max) is matched between switches to 1Ω max and is flat (0.5Ω max) over the specified signal range, using ±5V supplies. The off leakage current is less than 5nA at +25°C and 50nA at +85°C.
These CMOS switches can operate with dual power supplies ranging from ±2.7V to ±6V or a single supply between +2.7V and +12V. All digital inputs have 0.8V/2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using ±5V or a single +5V supply.
Applications
- Automated Test Equipment (ATE)
- High-Speed Data Acquisition
- Networking
- RF Switching
- Test Equipment
- Video Signal Routing
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4547CEE+ | QSOP | ||
| MAX4547CEE+T | QSOP | ||
| MAX4547CSE+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4547CSE+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4547EEE+ | QSOP | ||
| MAX4547EEE+T | QSOP | ||
| MAX4547ESE+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4547ESE+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX4547CEE+ | PRODUCTION | |
| MAX4547CEE+T | PRODUCTION | |
| MAX4547CSE+ | PRODUCTION | |
| MAX4547CSE+T | PRODUCTION | |
| MAX4547EEE+ | PRODUCTION | |
| MAX4547EEE+T | PRODUCTION | |
| MAX4547ESE+ | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX4547CEE+ | PRODUCTION | |
| MAX4547CEE+T | PRODUCTION | |
| MAX4547EEE+ | PRODUCTION | |
| MAX4547EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4547 yet. Have something to say?
Start a Discussion on EngineerZone®