MAX40025A

RECOMMENDED FOR NEW DESIGNS

280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

Industry's Fastest LVDS Comparator with 280ps Propagation Delay and Overdrive Dispersion of 25ps

Viewing:

Overview

  • Fast Propagation Delay: 280ps, Typ
  • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range
  • Automotive AEC-Q100 Qualified (TDFN-8 Version)
  • Internal 1.5mV Hysteresis: MAX40026
  • Internal 2.5mV Hysteresis: MAX40025A

The MAX40025 and MAX40026 are single-supply, high-speed comparators with a typical propagation delay of 280ps. The overdrive dispersion is extremely low (typical 25ps), making these comparators ideal for time-of-flight distance measurement applications.

The input common mode range of 1.5V to VDD + 0.1V is compatible with the output swings of several widely used high-speed trans-impedance amplifiers, such as the MAX40658.

The output stage is LVDS (Low-Voltage Differential Signaling), which helps to minimize power dissipation and interfaces directly with many FPGAs and CPUs. Complementary outputs help in suppression of common-mode noise on each output line.

The MAX40025 is offered in a space-saving, tiny, 1.218mm x 0.818mm, 6-bump wafer-level package (WLP), while the MAX40026 is available in a 2mm x 2mm 8-pin TDFN package and meets AEC-Q100 automotive qualification requirements. The MAX40025/MAX40026 operate over -40°C to +125°C temperature range and run from a single supply voltage of 2.7V to 3.6V.

Applications

  • Automotive Applications
  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

MAX40025A
280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40025C, MAX40026: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX40025EVKIT

Evaluation Kit for the MAX40025A/MAX40025C

Features and Benefits

  • Fast Propagation Delay: 280ps (Typ)
  • Low Over-Drive Dispersion: 25ps (VOD = 20mV to 100mV)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range

Product Details

The MAX40025 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40025 ultra-low 280ps propagation delay, ultra-low dispersion comparator. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGAs and CPUs. The MAX40025 comparator is ideal for time of flight distance measurement applications.

This evaluation kit demonstrates the MAX40025CAWT+ in 6-pin wafer-level package (WLP). For other available pincompatible option (MAX40025AAWT+), contact factory.

Applications

  • Automotive Applications
  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

eval board
MAX40026EVKIT

Evaluation Kit for the MAX40026

Features and Benefits

  • Fast Propagation Delay: 280ps typ
  • Low Overdrive Dispersion: 25ps (VOV = 10mV to 100mV)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range

Product Details

The MAX40026 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40026 ultra-low 280ps propagation delay, ultra-low dispersion comparator with 2mV hysteresis. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGA’s and CPU. The MAX40026 comparator is ideal for time of flight distance measurement applications.

This EV kit demonstrates the MAX40026ATA/VY+ in an 8-pin TDFN package.

Applications

  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

MAX40025EVKIT
Evaluation Kit for the MAX40025A/MAX40025C
MAX40025EVKIT: Board Photo
MAX40026EVKIT
Evaluation Kit for the MAX40026
MAX40026EVKIT: Board Photo

Latest Discussions

No discussions on MAX40025A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed