MAX38888

PRODUCTION

2.5V–5.0V, 0.5A/2.5A Reversible Buck/Boost Regulator for Backup Power Applications

Continua Family of Backup Power Regulators Using Super Capacitor or Capacitor Bank

Viewing:

Overview

  • 2.5V to 5V System Output Voltage
  • 0.8V to 4.5V Cap Voltage Range
  • Up to 2.5A Peak Inductor Discharge Current
  • Programmable Voltage and Current Thresholds
  • ±2% Threshold Accuracy
  • Up to 95% Efficiency, Charge or Discharge
  • 2.5µA Ready Quiescent Current
  • Small Solution Size
    • 3mm x 3mm x 0.75mm TDFN Package
MAX38888
2.5V–5.0V, 0.5A/2.5A Reversible Buck/Boost Regulator for Backup Power Applications
MAX38888: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

Evaluation Kits

eval board
MAX38888EVKIT

Evaluation Kit for the MAX38888

Features and Benefits

  • 2.99V to 3.36V System Output Voltage Range
  • 1.42V to 2.71V Super Cap Voltage Range
  • 2.5A Peak Discharge Current
  • Resistor Adjustable Voltage and Current Thresholds
  • Proven 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assemble and Tested

Product Details

The MAX38888 evaluation kit (EV kit) evaluates the MAX38888 IC. The MAX38888 is a super cap backup regulator designed to transfer power between a super cap and a system supply rail. When the main battery is present and above the minimum system supply voltage, the regulator charges the super cap at up to a 500mA rate. Once the super cap is charged, the circuit draws only 2.5μA of current while it maintains the super cap in its ready state. When the main battery is removed, the regulator prevents the system from dropping below the minimum operating voltage, discharging the super cap at up to a 2.5A rate. The MAX38888 is externally programmable for minimum and maximum super cap voltage, minimum system voltage, and maximum charge and discharge currents. The internal DC/DC converter requires only a 1μH inductor.

Applications

  • Handheld Industrial Equipment
  • Portable Computers
  • Portable Devices with a Removable Battery

MAX38888EVKIT
Evaluation Kit for the MAX38888
MAX38888EVKIT: Board Photo

Latest Discussions

Recently Viewed