MAX3825

Obsolete

+3.3V, 2.5Gbps, Quad, Transimpedance Amplifier for System Interconnects

Quad 2.5Gbps Low-Power 2R Receiver Chipset

Viewing:

Overview

  • Single +3.3V Supply
  • 93mW per channel Power Dissipation
  • 460nARMS Input-Referred Noise
  • 20ps Deterministic Jitter
  • 2.4GHz Small-Signal Bandwidth
  • No External Compensation
  • 40dB Power-Supply Rejection Ratio
  • Compact Die with 250µm Channel Pitch
  • 100Ω Differential Output Impedance

The MAX3825 is a quad transimpedance amplifier (TIA) intended for 2.5Gbps system interconnect applications. Each of the four channels converts a small photodiode current to a measurable differential voltage with a transimpedance gain of 3.7kohm. The circuit features 460nARMS of input-referred noise per channel corresponding to an optical input sensitivity of -22.3dBm (BER < 1 x 10-14). The quad transimpedance amplifier has 20ps of deterministic jitter and a 2.4GHz small-signal bandwidth. The MAX3825 is optimized for use with a quad PIN photodetector array with a standard fiber pitch of 250µm.

The MAX3825 operates from a single +3.3V supply over a 0°C to +85°C temperature range. With a +3.3V supply, each channel dissipates 93mW of power. A DC cancellation circuit on each channel provides a true differential output swing over a wide range of input currents.

Each channel has an independent supply and ground to allow all or any combination of channels to be connected. This device is available in dice only.

Applications

  • ATM Switch Networks
  • Backplane and Interconnect Applications
  • Dense Digital Cross-Connects
  • High-Speed Parallel Optical Links
  • SDH/SONET
  • System Interconnects

MAX3825
+3.3V, 2.5Gbps, Quad, Transimpedance Amplifier for System Interconnects
MAX3825: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3825 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed