MAX32680

Obsolete

Ultra-Low-Power Arm Cortex-M4F with Precision Analog Front-End and Bluetooth LE 5.2

Integrates Precision Analog Front-End, SIMO Power Regulation, Latest Generation Bluetooth LE 5, and RISC-V Coprocessor

Viewing:

Overview

  • Ultra-Low-Power Wireless Microcontroller
    • Internal 100MHz Oscillator
    • 512KB Flash and 128KB SRAM
      • Optional ECC on One 32KB SRAM Bank
  • Bluetooth 5.2 LE Radio
    • Dedicated, Ultra-Low-Power, 32-Bit RISC-V Coprocessor to Offload Timing-Critical Bluetooth Processing
    • Fully Open-Source Bluetooth 5.2 Stack Available
    • Supports AoA, AoD, LE Audio, and Mesh
    • High-Throughput (2Mbps) Mode
    • Long-Range (125kbps and 500kbps) Modes
    • Rx Sensitivity: -97.5dBm; Tx Power: +4.5dBm
    • Single-Ended Antenna Connection (50Ω)
  • Smart Integration Reduces BOM, Cost, and PCB Size
    • Two 16-Bit to 24-Bit Δ-Σ ADCs
      • 12 Channels, Assignable to Either ADC
      • Flexible Resolution and Sample Rates
        • 24-Bits at 0.4ksps, 16-Bits at 4ksps
    • Four External Input, 10-Bit Δ-Σ ADC 7.8ksps
    • 12-Bit DAC
    • On-Die Temperature Sensor
    • Digital Peripherals: Two SPI, Two I2C, up to Four UART, and up to 36 GPIOs
    • Timers: Six 32-Bit Timers, Two Watchdog Timers, Two Pulse Trains, 1-Wire® Master
  • Power Management Maximizes Battery Life
    • 2.0V to 3.6V Supply Voltage Range
    • Integrated SIMO Power Regulator
    • Dynamic Voltage Scaling (DVS)
    • 23.8μA/MHz ACTIVE Mode Current at 3.0V Coremark®
    • 4.4μA at 3.0V Retention Current for 32KB SRAM
    • Selectable SRAM Retention in Low-Power Modes
  • Robust Security and Reliability
    • TRNG
    • Secure Nonvolatile Key Storage and AES-128/192/256
    • Secure Boot to Protect IP/Firmware
    • Wide, -40°C to +85°C Operating Temperature
MAX32680
Ultra-Low-Power Arm Cortex-M4F with Precision Analog Front-End and Bluetooth LE 5.2
MAX32680 Simplified Block Diagram MAX32680 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

MAX32xxx-MAX78xxx MSDK Software


Evaluation Kits

eval board
MAX32680EVKIT

Evaluation Kit for the MAX32680

Features and Benefits

  • SMA Connector for Attaching an External Bluetooth Antenna
  • 128 x 128 (1.45in) Color TFT Display with SPI Interface
  • Two Selectable On-Board, High-Precision Voltage References
  • USB 2.0 Micro B to Serial UARTs
  • UART1 and LPUART0 Interface is Selectable Through On-Board Jumpers
  • All GPIOs Signals Accessed Through 0.1in Headers
  • Access to Four Analog Inputs Through SMA Connectors Configured as Differential
  • Access to Eight Analog Inputs Through 0.1in Headers Configured as Single-End
  • Optional Discrete Filter for the Twelve Analog Inputs
  • DAC Accessed Through SMA Connector or Test Point
  • 10-Pin SWD Connector
  • 10-Pin RV JTAG Connector
  • Board Power Provided by USB Port
  • On-Board 3.3V LDO Regulator to Power MAX32680 Internal SIMO
  • Test Loops Provided to Supply Optional VCORE Power Externally
  • Individual Power Measurement on All IC Rails Through Jumpers
  • Two General Purpose LEDs and Two General Purpose Pushbutton Switches

Product Details

The MAX32680 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32680 microcontroller, which is an advanced system-on-chip (SoC) designed for industrial and medical sensors. Power regulation and management is provided by a single-inductor multiple-output (SIMO) buck regulator system and contains the latest generation Bluetooth® 5.2 Low Energy (LE) radio.

Applications

  • 4-20mA industrial Sensors & Transmitters
  • Industrial Pressure,Temperature. Level and Flow Sensors/ Transmitters
  • Medical Pressure & Temperature sensors

MAX32680EVKIT
Evaluation Kit for the MAX32680
MAX32680EVKIT: Board Photo

Latest Discussions

No discussions on MAX32680 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed