Overview
Features and Benefits
- SMA Connector for Attaching an External Bluetooth Antenna
- 128 x 128 (1.45in) Color TFT Display with SPI Interface
- Two Selectable On-Board, High-Precision Voltage References
- USB 2.0 Micro B to Serial UARTs
- UART1 and LPUART0 Interface is Selectable Through On-Board Jumpers
- All GPIOs Signals Accessed Through 0.1in Headers
- Access to Four Analog Inputs Through SMA Connectors Configured as Differential
- Access to Eight Analog Inputs Through 0.1in Headers Configured as Single-End
- Optional Discrete Filter for the Twelve Analog Inputs
- DAC Accessed Through SMA Connector or Test Point
- 10-Pin SWD Connector
- 10-Pin RV JTAG Connector
- Board Power Provided by USB Port
- On-Board 3.3V LDO Regulator to Power MAX32680 Internal SIMO
- Test Loops Provided to Supply Optional VCORE Power Externally
- Individual Power Measurement on All IC Rails Through Jumpers
- Two General Purpose LEDs and Two General Purpose Pushbutton Switches
Product Details
The MAX32680 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32680 microcontroller, which is an advanced system-on-chip (SoC) designed for industrial and medical sensors. Power regulation and management is provided by a single-inductor multiple-output (SIMO) buck regulator system and contains the latest generation Bluetooth® 5.2 Low Energy (LE) radio.
Applications
- 4-20mA industrial Sensors & Transmitters
- Industrial Pressure,Temperature. Level and Flow Sensors/ Transmitters
- Medical Pressure & Temperature sensors
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32680EVKIT: Evaluation Kit for the MAX32680 Data Sheet (Rev. 0)9/21/2021PDF1M