MAX32590

PRODUCTION

DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

High-Performance, Single-Chip Secure Microcontroller with Encrypted External Bus and Advanced Physical Security

Viewing:

Overview

  • ARM926EJ-S™ Processor Core with 16KB Data Cache and 32KB Instruction Cache
  • 384MHz Core Operating Frequency Via PLL (400MHz in Extended Frequency Mode)
  • 192MHz Multilayer AHB Bus Matrix (200MHz in Extended Frequency Mode)
  • 96MHz APB Bus Matrix (100MHz in Extended Frequency Mode)
  • Security Features
    • Secure Boot Loader with Public Key Authentication
    • AES, DES and SHA Hardware Accelerators
    • Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA and ECDSA
    • Secure Keypad Controller
    • Hardware True Random Number Generator
    • Die Shield with Dynamic Fault Detection
    • 6 External Tamper Sensors with Independent Random Dynamic Patterns
    • 256-Bit Flip-Flop Based Nonvolatile AES Key Storage
    • Temperature and Voltage Tamper Monitor
    • Real-Time External Memory Encryption and Integrity Check
    • Real-Time Clock
  • 104-Bit Unique Serial Number (USN)
  • Memory
    • 384KB System SRAM
    • 4KB Instruction TCM, 4KB Data TCM
    • 24KB AES User Encryptable NV SRAM
    • Dual External Memory Controller (LPDDR400, SDRAM, SRAM, NOR Flash, NAND Flash)
    • 2KB User Programmable OTP
    • NAND Flash Controller with Hardware ECC
  • I/O and Peripherals
    • USB 2.0 Host/Device with Internal Transceivers
    • Three UART Ports/One I²C Port
    • Five SPI Ports with I²S Functionality
    • Two ISO 7816 Smart Card Interfaces
    • SD/SDHC/SDIO Interface
    • 10/100Mbps Ethernet MAC Controller
    • Thermal Printer Interface
    • Three Timers with PWM Capability
    • Up to 160 General-Purpose I/O Pins
    • Three-Channel, 10-Bit ADC
    • LCD Controller Supporting STN and TFT Displays
    • Monochrome LCD Controller
    • 16-Channel DMA Controller
    • Advanced Interrupt Controller
  • Power Management
    • Flexible Clock Prescalers
    • Clock Gating Function
    • Low-Current Battery-Backup Operation
    • Configurable Low-Power Modes
MAX32590
DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
MAX32590: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAX32591 PRODUCTION DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
MAX32592 PRODUCTION DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX32590 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed