MAX20458

RECOMMENDED FOR NEW DESIGNS

36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

Industries Smallest and Lowest Iq PMIC Offering Hgh Integration and Low BOM Cost for Automotive Applications

Viewing:

Overview

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 10μA Supply Current with 5V Buck On
    • OUT Can Be Either 5V or 3.3V
    • 30µA Supply Current with All Regulators On
  • Enables Crank-Ready Designs
    • Output Voltages in Regulation Through Cold Crank Down to 2V Battery Voltage
    • Wide Input Supply Range from 3.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 20ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output at 2.1MHz
    • Spread-Spectrum Option
    • Phase-Locked Loop (PLL) Frequency Synchronization
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • 2.1MHz Buck Converters with Asynchronous Boost Controller
    • Current-Mode Controller with Forced Fixed Frequency and Skip Modes
    • Thermally Enhanced 5mm x 5mm, 28-Pin TQFN-EP Package
  • Protection Features Improve System Reliability
    • Supply Undervoltage Lockout
    • Overtemperature and Short-Circuit Protection
MAX20458
36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications
MAX20458 Simplified Block Diagram MAX20458 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20458EVKIT

Evaluation Kit for the MAX20458

Features and Benefits

  • High-Voltage Step-Down Converter with Integrated Power FETs to Minimize Board-Area-Occupancy
  • Asynchronous Boost Controller
  • 3.5V to 40V Input Supply Range
  • Input Supply Range Extended down to 2V with Pre-Boost Enabled
  • 10V Fixed Boost Output Voltage (Separate Option Provides Adjustable Output Voltage)
  • Buck Provides 5V/3.3V Output up to 3.5A Output Current
  • Buck Output Voltages Adjustable between 1V and 10V using External Resistors
  • ±2% Buck Output Voltage Accuracy
  • Frequency-Synchronization Input
  • Independent Enable Inputs
  • Voltage-Monitoring PGOOD1 Output
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20458 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX20458 400kHz/2.1MHz, 36V boost controller and buck converter in a 28-pin side-wettable TQFN package. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The standard EV kit comes with the MAX20458ATIA/VY+ installed (3.3V/ADJ, 2.1MHz) but can also be used to evaluate other MAX20458 variants with minimal component changes discussed in the Evaluating Other Variants section.

Applications

  • Automotive Start-Stop System
  • Instrument Cluster
  • Navigation and Radio Head Units
  • Telematics Applications

MAX20458EVKIT
Evaluation Kit for the MAX20458

Latest Discussions

No discussions on MAX20458 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed