MAX20408

RECOMMENDED FOR NEW DESIGNS

Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability

Industry's First Integrated High Power Buck Converter Optimized for Dual Phase Operation

Viewing:

Overview

  • High-Power DC/DC Converter in Small Solution Size
    • 3.0V to 36V Operating Input Voltage Range
    • Integrated High-Side and Low-Side FETs
    • 8A/10A Maximum Output Current
    • 400kHz and 2.1MHz Fixed Frequency Options
    • Fixed 2.5ms Soft-Start Time
    • 34ns Minimum On Time
    • Programmable 0.8V to 10V Output with 400kHz,0.8V to 6V Output with 2.1MHz, or Fixed Output Options
    • ±1.8% Output Voltage Accuracy
    • Symmetric and Balanced SUP and PGND Pinout Placement for Superior EMI Performance
    • Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Package
  • High Efficiency at All Load Range
    • 10μA Quiescent Current in Skip Mode
    • Up to 94.3% Efficiency at 12VIN/5VOUT/2.1MHz
    • Up to 95.6% Efficiency at 12VIN/5VOUT/400kHz
  • Dual-Phase Operation up to 20A Load Capability
    • Frequency Synchronization Input/Output
    • 180º Out-of-Phase Between Master and Slave
    • Dynamic Current Sharing
  • Robust for Automotive Environment
    • FPWM and Skip-Mode Operation
    • 99% Duty Cycle Operation with Low DropoutVoltage
    • Supports 42V Load Dump
    • Spread-Spectrum Option
    • Power Good Indicator
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Scalable Power Solution
    • Footprint Compatible with MAX20404/MAX20405/MAX20406

The MAX20408/MAX20410 ICs are tiny synchronous buck converters with integrated high-side and low-side switches. The ICs are designed to deliver up to 8A/10A with wide input voltages range from 3V to 36V. Voltage quality can be monitored by observing the PGOOD signal. The MAX20408/MAX20410 can operate in dropout by running at 99% duty cycle making it ideal for automotive and industrial applications.

The MAX20408/MAX20410 offers programmable or fixed 3.3V/5V output voltage options. High switching frequency at 2.1MHz and 400kHz options allows for small external components, reduced output ripple, and guarantees no AM interference. FSYNC input programmability enables three modes for optimized performance: forced-PWM (FPWM) mode, ski mode with ultra-low quiescent current, and synchronization to an external clock. The spread spectrum option minimizes EMI radiated emissions.

The MAX20408/MAX20410 also comes with dual phase capability allowing up to 20A designs. Two ICs can be configured as a master and a slave with dynamic current sharing and 180° out-of-phase operation.

The MAX20408/MAX20410 is available in a small 3.5mm x 3.75mm 17-pin FC2QFN package. The FC2QFN package is pin-to-pin compatible with the MAX20404/MAX20405/MAX20406 (4A to 6A) family of products.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Navigation and Radio Head Units

MAX20408
Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability
MAX20408/MAX20410 Simplified Block Diagram MAX20408/MAX20410 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • MAX20408
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX20408EVKIT

Evaluation Kit for the MAX20408/MAX20410/MAX26408E/MAX26410E

Features and Benefits

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8V to 10V
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout

Product Details

The MAX20408/MAX20410 evaluation kits (EV kits) provide a proven design to evaluate the MAX20408/MAX20410/MAX20408E/MAX20410EMAX26408E/MAX26410E automotive synchronous buck converters with 10µA quiescent current. The EV kit comes with a MAX20410AFOC/VY+ (400kHz) or MAX20408AFOD/VY+ (2.1MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed 5V or 3.3V and easily configured to 0.8V to 10V with minimum component changes. The MAX20408E/MAX20410EMAX26408E/MAX26410E can be evaluated by replacing the installed IC (U1) in the EV kit.

The EV kit is designed to deliver up to 8A/10A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Navigation and Radio Head Units

eval board
MAX20410EVKIT

Evaluation Kit for the MAX20408/MAX20410/MAX26408E/MAX26410E

Features and Benefits

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8V to 10V
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout

Product Details

The MAX20408/MAX20410 evaluation kits (EV kits) provide a proven design to evaluate the MAX20408/MAX20410/MAX20408E/MAX20410EMAX26408E/MAX26410E automotive synchronous buck converters with 10µA quiescent current. The EV kit comes with a MAX20410AFOC/VY+ (400kHz) or MAX20408AFOD/VY+ (2.1MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed 5V or 3.3V and easily configured to 0.8V to 10V with minimum component changes. The MAX20408E/MAX20410EMAX26408E/MAX26410E can be evaluated by replacing the installed IC (U1) in the EV kit.

The EV kit is designed to deliver up to 8A/10A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Navigation and Radio Head Units

MAX20408EVKIT
Evaluation Kit for the MAX20408/MAX20410/MAX26408E/MAX26410E
MAX20408/MAX20410 Evaluation Board Photo Angle View MAX20408/MAX20410 Evaluation Board Photo Top View MAX20408/MAX20410 Evaluation Board Photo Bottom View
MAX20410EVKIT
Evaluation Kit for the MAX20408/MAX20410/MAX26408E/MAX26410E
MAX20408/MAX20410 Evaluation Board Photo Angle View MAX20408/MAX20410 Evaluation Board Photo Top View MAX20408/MAX20410 Evaluation Board Photo Bottom View

Latest Discussions

No discussions on MAX20408 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed