MAX20059

RECOMMENDED FOR NEW DESIGNS

72V, 1A, Automotive Synchronous Step-Down DC-DC Converter

72V Synchronous Buck Converter with Internal FETs Enables High Efficiency and Low Temperature Rise

Viewing:

Overview

  • Synchronous DC-DC Converters with Integrated FETs
    • 72V Input for 48V Systems
    • Internal Compensation
  • Flexibility
    • Output Adjustable from 0.8V to 90%VIN
    • 200kHz to 2200kHz Adjustable Frequency with External Clock Synchronization
    • Programmable Peak Current Limit (1.14A or 1.6A)
  • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing
  • Protection Features and Operating Range Ideal for Automotive Applications
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start and Prebiased Power-Up
    • Thermal Shutdown
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
MAX20059
72V, 1A, Automotive Synchronous Step-Down DC-DC Converter
MAX20059: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

Evaluation Kits

MAX20059EVKIT

Evaluation Kit for the MAX20059

Features and Benefits

  • Operates from 6.5V to 72V at 48V Nominal Input
  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 5V Output Voltage at 400kHz Switching Frequency
  • Up to 1A Output Current with Adjustable Peak- Current Limit
  • Jumpers for Quickly Adjusting Peak-Current Limit and Mode Selection
  • Auxiliary Bootstrap LDO to Improve Efficiency
  • Adjustable Soft-Start Time with External Capacitor
  • Optimized Application Layout and Components for Quick Design Implementation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20059 EV kit is a proven design to evaluate the MAX20059 high-efficiency, high-voltage, synchronous step-down DC-DC converter IC in a TDFN package. The EV kit is optimized to generate a 5V output at load currents up to 1A from a 48V input supply, and can be reconfigured to meet other system requirements. The EV kit features a 400kHz switching frequency. The EV kit can be used to monitor the IC’s features, such as adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • 48V Systems
  • Mild Hybrid Applications

MAX20059EVKIT
Evaluation Kit for the MAX20059

Latest Discussions

No discussions on MAX20059 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed