MAX20019
PRODUCTION3.2MHz, 500mA Dual Step-Down Converters for Automotive Cameras
Ultra-Small 3.2MHz Dual 500mA Versatile PMIC for Camera Modules
- Part Models
- 14
- 1ku List Price
- Starting From $2.57
Overview
- Small Solution Size
- 2mm x 3mm x 0.75mm 10-pin TDFN with an Exposed Pad
- 2.2MHz and 3.2MHz Operation Allows Smaller System Size
- No External Components Needed for Soft-Start
- Cable Flexibility
- 500mV Enable Hysteresis Allows for Long, Low-Cost Cables During Slow Starts
- EMI Solutions
- Optional Spread-Spectrum Frequency Modulation
- Pinout Placement Allows for Tight PCB Layout of Switching Nodes
- Self-Protected
- Overvoltage Protection, Thermal Shutdown, Short-Circuit Protection
- Automotive Ready
- Wide 3.5V to 17V Input Voltage Range for Power-Over-Coax
- Automotive Temperature Range -40°C to +125°C
- AEC-Q100 Qualified
MAX20019/MAX20020 are 2.2MHz and 3.2MHz dual step-down converters with integrated high-side and low-side MOSFETs. The high-voltage step-down converter is designed for continuous operation up to 17V input voltages. The output voltage is factory preset. Buck 1 is preset to 3.3V, 3.0V, or 2.8V. Buck 2 is preset to 1.8V, 1.5V, 1.2V, or 1V. Another option is Buck 1 preset to 5V and Buck 2 preset to 3.3V.
The low-voltage buck features fixed-frequency PWM- mode operation with a switching frequency of 2.2MHz or 3.2MHz. High-frequency operation allows for an all-ceramic capacitor design and small-size external components. The low-resistance on-chip switches ensure high efficiency while minimizing critical inductance. A 500mV enable hysteresis on the MAX20019 allows the use of long, low-cost coax cables, even during slow startup situations. The MAX20020’s Buck 1 starts after VSUP is greater than 5.5V and Buck 1 is driven by the EN input.
Protection features include overvoltage (OV) protection, cycle-by-cycle current limit, and thermal shutdown with automatic recovery. The buck converters operate 180° out-of-phase from each other to minimize input-current ripple.
Design Solution: Provide a Safe Power Path from the Car Battery toRemote Cameras ›
Design Solution: How to Miniaturize Your Automotive Remote Camera ›
Applications
- Automotive Point-of-Load
- Surround-View Camera Power Supplies
Documentation
Data Sheet 1
Technical Articles 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20019ATBA/V+ | LFCSP | ||
| MAX20019ATBA/V+T | LFCSP | ||
| MAX20019ATBA/VY+ | LFCSP | ||
| MAX20019ATBA/VY+T | LFCSP | ||
| MAX20019ATBB/V+ | LFCSP | ||
| MAX20019ATBB/V+T | LFCSP | ||
| MAX20019ATBC/V+ | LFCSP | ||
| MAX20019ATBC/V+T | LFCSP | ||
| MAX20019ATBD/V+ | LFCSP | ||
| MAX20019ATBD/V+T | LFCSP | ||
| MAX20019ATBG/V+ | LFCSP | ||
| MAX20019ATBG/V+T | LFCSP | ||
| MAX20019ATBI/V+ | LFCSP | ||
| MAX20019ATBI/V+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX20019 yet. Have something to say?
Start a Discussion on EngineerZone®