MAX1759
MAX1759
PRODUCTIONBuck/Boost Regulating Charge Pump in µMAX
Industry's Smallest 100mA Buck/Boost Solution
- Part Models
- 2
- 1ku List Price
- Starting From $4.22
Viewing:
Overview
- Regulated Output Voltage (Fixed 3.3V or Adjustable 2.5V to 5.5V)
- 100mA Guaranteed Output Current
- +1.6V to +5.5V Input Voltage Range
- Low 50µA Quiescent Supply Current
- 1µA Shutdown Mode
- Load Disconnected from Input in Shutdown
- High 1.5MHz Operating Frequency
- Uses Small Ceramic Capacitors
- Short-Circuit Protection and Thermal Shutdown
- Small 10-Pin µMAX Package
The MAX1759 is a buck/boost regulating charge pump that generates a regulated output voltage from a single lithium-ion (Li+) cell, or two or three NiMH or alkaline cells for small hand-held portable equipment. The MAX1759 operates over a wide +1.6V to +5.5V input voltage range and generates a fixed 3.3V or adjustable (2.5V to 5.5V) output (Dual Mode). Maxim's unique charge-pump architecture allows the input voltage to be higher or lower than the regulated output voltage. Despite its high 1.5MHz operating frequency, the MAX1759 maintains low 50µA quiescent supply current.
Designed to be an extremely compact buck/boost converter, this device requires only three small ceramic capacitors to build a complete DC-DC converter capable of generating a guaranteed 100mA (min) output current from a +2.5V input. For added flexibility, the MAX1759 also includes an open-drain power-OK (POK) output that signals when the output voltage is in regulation.
The MAX1759 is available in a space-saving 10-pin µMAX package that is 1.09mm high and half the size of an 8-pin SO.
Applications
- Backup Battery Boost Converters
- Li+ Battery-Powered Applications
- Miniature Equipment
- Translators
Documentation
Data Sheet 1
Design Note 3
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1759EUB+ | MINI_SO | ||
| MAX1759EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX1759EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Charge Pumps 5 | ||
| MAX1730 | PRODUCTION | 50mA, Regulated, Step-Down Charge Pump for 1.8V or 1.9V Logic |
| MAX619 | RECOMMENDED FOR NEW DESIGNS | Regulated 5V Charge Pump DC-DC Converter |
| MAX682 | PRODUCTION | 3.3V Input to Regulated 5V Output Charge Pumps |
| MAX683 | Obsolete | 3.3V Input to Regulated 5V Output Charge Pumps |
| MAX684 | Obsolete | 3.3V Input to Regulated 5V Output Charge Pumps |
| Switching Regulators & Controllers 3 | ||
| MAX1672 | PRODUCTION | Step-Up/Down DC-DC Converter in QSOP Package |
| MAX710 | PRODUCTION | 3.3V/5V or Adjustable, Step-Up Step-Down DC-DC Converters |
| MAX711 | PRODUCTION | 3.3V/5V or Adjustable, Step-Up Step-Down DC-DC Converters |
Latest Discussions
No discussions on MAX1759 yet. Have something to say?
Start a Discussion on EngineerZone®