MAX683
MAX683
Obsolete3.3V Input to Regulated 5V Output Charge Pumps
Only 1µF Capacitor per 100mA Output
Viewing:
Overview
- Ultra-Small: 1µF Capacitors per 100mA of Output Current
- No Inductors Required
- 1.1mm Height in µMAX Package (MAX683/MAX684)
- Up to 250mA Output Current (MAX682)
- Regulated ±4% Output Voltage
- 50kHz to 2MHz Adjustable Switching Frequency
- 2.7V to 5.5V Input Voltage
- 100µA Quiescent Current in Pulse-Skipping Mode
- 0.1µA Shutdown Current
The MAX682/MAX683/MAX684 charge-pump regulators generate 5V from a 2.7V to 5.5V input. They are specifically designed to serve as high-efficiency auxiliary supplies in applications that demand a compact design. The MAX682, MAX683, and MAX684 deliver 250mA, 100mA, and 50mA output current, respectively.
These complete 5V regulators require only one resistor and three external capacitorsno inductors are needed. High switching frequencies (externally adjustable up to 2MHz) and a unique regulation scheme allow the use of capacitors as small as 1µF per 100mA of output current. The MAX683/MAX684 are offered in a space-saving 8-pin µMAX package that is only 1.1mm high, while the MAX682 is available in an 8-pin SO.
Applications
- 3.3V to 5V Local Conversion Applications
- 3V to 5V GSM SIMM Cards
- Backup Battery Boost Converters
- Battery-Powered Applications
- Flash Memory Supplies
- Miniature Equipment
- PCMCIA Cards
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX683 yet. Have something to say?
Start a Discussion on EngineerZone®