MAX17563
PRODUCTIONAdjustable Overvoltage and Overcurrent Protectors with High Accuracy
Industry's Most Integrated OCP and OVP Solution with More Robust Reverse Current Blocking Capability
- Part Models
- 2
- 1ku List Price
- Starting From $5.39
Overview
- Industrial Power Protection Increases Robustness
- Wide Input Supply Range: +4.5V to +36V
- Negative Input Tolerance to -36V
- Low RON 100mΩ (typ)
- Reverse Current Flow Control Input
- Thermal Overload Protection
- Extended -40°C to +125°C Temperature Range
- Flexible Design Options Eases Designs
- Adjustable OVLO and UVLO Thresholds
- Programmable Forward-Current Limit: 0.7A to 4.2A with ±15% Accuracy
- Dual Enable Inputs: EN and High Voltage Active-Low HVEN
- Saves Space
- 14-Pin, 5mm x 6.5mm, TSSOP Package
The MAX17561/MAX17562/MAX17563 adjustable overvoltage and overcurrent-protection devices are ideal to protect systems against positive and negative input voltage faults up to ±40V and feature low 100mΩ (typ) RON FETs.
The adjustable overvoltage protection range is between 6V and 36V, while the adjustable undervoltage protection range is between 4.5V and 24V. The overvoltage-lockout (OVLO) and undervoltage-lockout (UVLO) thresholds are set using optional external resistors. The factory-preset internal OVLO threshold is 33V (typ) and the preset internal UVLO threshold is 19.2V (typ).
The ICs also feature programmable current-limit protection up to 4.2A. Once current reaches the threshold, the MAX17561 turns off after the 20.7ms (typ) blanking time and stays off during the retry period. The MAX17562 latches off after the blanking time, and the MAX17563 limits the current continuously. In addition, these devices feature reverse current and thermal-shutdown protection. The ICs are available in a small 14-pin TSSOP (5mm x 6.5mm) package and are specified over the extended -40°C to +125°C temperature range.
Applications
- Battery-Powered Applications
- Consumer Electronics
- Industrial Equipment
- Marine Equipment
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
Video 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17563AUD+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX17563AUD+T | TSSOP_4.4 / TSSOP_6.1 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX17563
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX17563 yet. Have something to say?
Start a Discussion on EngineerZone®