MAX1637

LAST TIME BUY

Miniature, Low-Voltage, Precision Step-Down Controller

Low-Voltage, Precision Step-Down Controller for Portable CPU Power

Viewing:

Overview

  • ±2% DC Accuracy
  • 0.1% (typ) DC Load Regulation
  • Adjustable Switching Frequency to 350kHz
  • Idle Mode™ Pulse-Skipping Operation
  • 1.10V to 5.5V Adjustable Output Voltage
  • 3.15V Minimum IC Supply Voltage (at VCC pin)
  • Internal Digital Soft-Start
  • 1.1V ±2% Reference Output
  • 1µA Total Shutdown Current
  • Output Overvoltage Crowbar Protection
  • Output Undervoltage Shutdown (foldback)
  • Tiny 16-Pin QSOP Package

The MAX1637 synchronous, buck, switch-mode power-supply controller generates the CPU supply voltage in battery-powered systems. The MAX1637 is a stripped-down version of the MAX1636 in a smaller 16-pin QSOP package. The MAX1637 is intended to be powered separately from the battery by an external bias supply (typically the +5V system supply) in applications where the battery exceeds 5.5V. The MAX1637 achieves excellent DC and AC output voltage accuracy. This device can operate from a low input voltage (3.15V) and delivers the excellent load-transient response needed by upcoming generations of dynamic-clock CPUs.

Using synchronous rectification, the MAX1637 achieves up to 95% efficiency. Efficiency is greater than 80% over a 1000:1 load-current range, which extends battery life in system-suspend or standby mode. Excellent dynamic response corrects output load transients caused by the latest dynamic-clock CPUs within five 300kHz clock cycles. Powerful 1A on-board gate drivers ensure fast external N-channel MOSFET switching.

The MAX1637 features a logic-controlled and synchronizable, fixed-frequency, pulse-width-modulation (PWM) operating mode. This reduces noise and RF interference in sensitive mobile-communications and pen-entry applications. Asserting the SKIP-bar pin enables fixed-frequency mode, for lowest noise under all load conditions. For a stand-alone device that includes a +5V VL linear regulator and low-dropout capabilities, refer to the MAX1636 data sheet.

Applications

  • Handy-Terminals, PDAs
  • Notebook Computers
  • Subnotebook Computers

MAX1637
Miniature, Low-Voltage, Precision Step-Down Controller
MAX1637: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX1636 PRE-RELEASE Low-Voltage, Precision Step-Down Controller for Portable CPU Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1637 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed