MAX1636
ObsoleteLow-Voltage, Precision Step-Down Controller for Portable CPU Power
Overview
- ±1% DC Accuracy (Adjustable Mode)
- Output Overvoltage Crowbar Protection
- Output Undervoltage Shutdown
- Adjustable Switching Frequency to 340kHz
- Low-Dropout Operation
- Idle Mode Pulse-Skipping Operation
- 1.10V to 5.5V Adjustable Output Voltage
- 2.5V/3.3V Dual-Mode Fixed-Output Settings
- Internal Digital Soft-Start
- 1.1V ±1% Reference Output
- 3µA (typ) Shutdown Current
- Open-Drain Power-Good Output (active-low RESET)
- 20-Pin SSOP Package
The MAX1636 is a synchronous, buck, switch-mode, power-supply controller that generates the CPU supply voltage in battery-powered systems. It achieves ±1% output voltage accuracy and offers the excellent load-transient response needed by upcoming generations of dynamic-clock CPUs.
Up to 95% efficiency is achieved through synchronous rectification and Maxim's proprietary Idle Mode control scheme. Efficiency is greater than 80% over a 1000:1 load-current range, extending battery life in system-suspend or standby modes. Excellent dynamic response corrects output load transients caused by the latest dynamic-clock CPUs within five 300kHz clock cycles. Strong, 1A, on-board gate drivers ensure fast, external N-channel MOSFET switching.
The MAX1636 features a logic-controlled and synchronizable, fixed-frequency, pulse-width-modulation (PWM) operating mode that reduces noise and RF interference in sensitive mobile communications and pen-entry applications. Holding SKIP high forces fixed-frequency mode for lowest noise under all load conditions.
For a low-cost version that omits the +5V VL linear-regulator block and comes in a smaller 16-pin QSOP package, refer to the MAX1637 data sheet.
Applications
- Bus-Termination Supplies
- Computers: Desktop, Workstation, Server
- Notebook Computers
- Subnotebook Computers
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX1637 | LAST TIME BUY | Miniature, Low-Voltage, Precision Step-Down Controller |
Latest Discussions
No discussions on MAX1636 yet. Have something to say?
Start a Discussion on EngineerZone®