MAX16065

LAST TIME BUY

12-Channel/8-Channel Flash-Configurable System Managers with Nonvolatile Fault Registers

Highly Integrated, 12-Channel/8-Channel, System-Management ICs with NV Fault Monitoring

Viewing:

Overview

  • Operate from 2.8V to 14V
  • ±2.5% Current-Monitoring Accuracy
  • 1% Accurate 10-Bit ADC Monitors 12/8 Voltage Inputs
  • Single-Ended or Differential ADC for System Voltage/Current Monitoring
  • Integrated High-Side Current-Sense Amplifier
  • 12/8 Monitored Inputs with Overvoltage/Undervoltage/Early Warning Limit
  • Nonvolatile Fault Event Logger
  • Power-Up and Power-Down Sequencing Capability
  • Independent Secondary Sequence Block
  • 12/8 Outputs for Sequencing/Power-Good Indicators
  • Two Programmable Fault Outputs and One Reset Output
  • Eight General-Purpose Inputs/Outputs Configurable as:
    • Dedicated Fault Outputs
    • Watchdog Timer Function
    • Manual Reset
    • Margin Enable
  • SMBus (with Timeout) or JTAG Interface
  • Flash Configurable Time Delays and Thresholds
  • -40°C to +85°C Operating Temperature Range

The MAX16065/MAX16066 flash-configurable system managers monitor and sequence multiple system voltages. The MAX16065/MAX16066 can also accurately monitor (±2.5%) one current channel using a dedicated high-side current-sense amplifier. The MAX16065 manages up to twelve system voltages simultaneously, and the MAX16066 manages up to eight supply voltages. These devices integrate a selectable differential or single-ended analog-to-digital converter (ADC) and configurable outputs for sequencing power supplies. Device configuration information, including overvoltage and undervoltage limits, timing settings, and the sequencing order is stored in nonvolatile flash memory. During a fault condition, fault flags and channel voltages can be automatically stored in the nonvolatile flash memory for later read-back.

The internal 1% accurate 10-bit ADC measures each input and compares the result to one overvoltage, one undervoltage, and one early warning limit that can be configured as either undervoltage or overvoltage. A fault signal asserts when a monitored voltage falls outside the set limits. Up to three independent fault output signals are configurable to assert under various fault conditions.

Because the MAX16065/MAX16066 support a power-supply voltage of up to 14V, they can be powered directly from the 12V intermediate bus in many systems.

The integrated sequencer provides precise control over the power-up and power-down order of up to twelve (MAX16065) or up to eight (MAX16066) power supplies. Eight outputs (EN_OUT1–EN_OUT8) are configurable with charge-pump outputs to directly drive external n-channel MOSFETs.

The MAX16065/MAX16066 include eight/six programmable general-purpose inputs/outputs (GPIO_s). GPIO_s are flash configurable as dedicated fault outputs, as a watchdog input or output, or as a manual reset.

The MAX16065/MAX16066 feature nonvolatile fault memory for recording information during system shutdown events. The fault logger records a failure in the internal flash and sets a lock bit protecting the stored fault data from accidental erasure. An SMBus or a JTAG serial interface configures the MAX16065/MAX16066. The MAX16065 is available in a 48-pin, 7mm x 7mm, TQFN package, and the MAX16066 is available in a 40-pin, 6mm x 6mm, TQFN package. Both devices are fully specified from -40°C to +85°C.

Applications

  • Networking Equipment
  • Servers
  • Storage/RAID Systems
  • Telecom Equipment (Base Stations, Access)

MAX16065
12-Channel/8-Channel Flash-Configurable System Managers with Nonvolatile Fault Registers
MAX16065, MAX16066: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 2
MAX16049 PRE-RELEASE 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
MAX16047 PRODUCTION 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1


Evaluation Kits

MAX16065EVKIT

Evaluation Kit for the MAX16065

Features and Benefits

  • USB Interface to Host PC
  • Easy-to-Use GUI Software
  • On-Board Loopback Switches for Stand-Alone Evaluation
  • On-Board Potentiometers to Simulate Fault Conditions
  • Convenient Test Points and Headers for Easy Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16065 evaluation kit (EV kit) provides a proven PCB layout that facilitates evaluation of the MAX16065 flash-configurable system manager with nonvolatile fault memory. The EV kit is a fully assembled and tested surface-mount board.

The EV kit includes an on-board USB-to-JTAG and SMBus interface, facilitating communications between the host PC and the device. Two potentiometers and a set of loopback switches make it easy to evaluate the sequencing and monitoring functions of the device without requiring external power supplies. Headers are also provided to facilitate connection to an external application circuit.

This EV kit data sheet assumes basic familiarity with the device. Refer to the MAX16065/MAX16066 IC data sheet for more detailed information.

Applications

  • Networking Equipment
  • Servers
  • Storage/RAID Systems
  • Telecom Equipment (Base Stations, Access)

MAX16065EVKIT
Evaluation Kit for the MAX16065

Latest Discussions

No discussions on MAX16065 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed