MAX16047
MAX16047
PRODUCTION12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Most Integrated, 12-/8-Channel System Management ICs with NV Fault Monitoring
- Part Models
- 2
- 1ku List Price
- Starting From $14.74
Viewing:
Overview
- Operate from 3V to 14V
- 1% Accurate 10-Bit ADC Monitors 12/8 Inputs
- 12/8 Monitored Inputs with One Overvoltage/One Undervoltage/One Selectable Limit
- Nonvolatile Fault Event Logger
- Power-Up and Power-Down Sequencing Capability
- 12/8 Outputs for Sequencing/Power-Good Indicators
- Closed-Loop Tracking for Up to Four Channels
- Two Programmable Fault Outputs and One Reset Output
- Six General-Purpose Input/Outputs Configurable as:
- Dedicated Fault Output
- Watchdog Timer Function
- Manual Reset
- I²C/SMBus-Compatible and JTAG Interface
- EEPROM-Configurable Time Delays and Thresholds
- 100 Bytes of Internal User EEPROM
- 56-Pin (8mm x 8mm) TQFN Package
- -40°C to +85°C Operating Temperature Range
The MAX16047/MAX16049 EEPROM-configurable system managers monitor, sequence, and track multiple system voltages. The MAX16047 manages up to twelve system voltages simultaneously, and the MAX16049 manages up to eight supply voltages. These devices integrate an analog-to-digital converter (ADC) for monitoring supply voltages, and configurable outputs for sequencing and tracking supplies (during power-up and power-down). Nonvolatile EEPROM registers are configurable for storing upper and lower voltage limits, setting timing and sequencing requirements, and for storing critical fault data for read back following failures.
An internal 1% accurate 10-bit ADC measures each input and compares the result to one upper, one lower, and one selectable upper or lower limit. A fault signal asserts when a monitored voltage falls outside the set limits. Up to three independent fault output signals are configurable to assert under various fault conditions.
The integrated sequencer/tracker allows precise control over the power-up and power-down order of up to twelve (MAX16047) or up to eight (MAX16049) power supplies. Four channels (EN_OUT1–EN_OUT4) support closed-loop tracking using external series MOSFETs. Six outputs (EN_OUT1–EN_OUT6) are configurable with charge-pump outputs to directly drive MOSFETs without closed-loop tracking.
The MAX16047/MAX16049 include six programmable general-purpose inputs/outputs (GPIOs). In addition to serving as EEPROM-configurable I/O pins, the GPIOs are also configurable as dedicated fault outputs, as a watchdog input or output (WDI/WDO), or as a manual reset (active-low MR).
The MAX16047/MAX16049 feature two methods of fault management for recording information during critical fault events. The fault logger records a failure in the internal EEPROM and sets a lock bit protecting the stored fault data from accidental erasure.
An I²C/SMBus™-compatible or a JTAG serial interface configures the MAX16047/MAX16049. These devices are offered in a 56-pin 8mm x 8mm TQFN package and are fully specified from -40°C to +85°C.
Applications
- Networking/Telecom
- Servers
- Storage Systems
- Workstations
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16047ETN+ | LFCSP | ||
| MAX16047ETN+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 10, 2019 - 2008 ELECTRICAL DATASHEET |
||
| MAX16047ETN+ | PRODUCTION | |
| MAX16047ETN+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| MAX16049 | Obsolete | 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers |
Latest Discussions
No discussions on MAX16047 yet. Have something to say?
Start a Discussion on EngineerZone®